Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

GD, Gas Detection Sensors, IP 65 for high RH/Fast response

Ascending Order8 Item(s)
select
select
select
select
select
select
select
select
>148H5002
GDA EC 100R717 Electrochemical 25 ppm 35 ppm IP65 0 - 100 ppm -20 - 40 °C Stainless steel M 42
>148H5012
GDA EC 1000R717 Electrochemical 500 ppm 1.000 ppm IP65 0 - 1.000 ppm -20 - 40 °C Stainless steel M 42
>148H5022
GDA SC 10000R717 Semiconductor 5.000 ppm 9.000 ppm IP65 0 - 10.000 ppm -20 - 50 °C Stainless steel M 42
>148H5032
GDA CT 30000R717 Catalytic 3.000 ppm 28.000 ppm IP65 0 - 30.000 ppm -20 - 50 °C Stainless steel M 35
>148H5042
GDA SC 1000R717 Semiconductor 80 ppm 250 ppm IP65 0 - 1.000 ppm -20 - 50 °C Stainless steel M 42
>148H5052
GDA EC 1000R717 Electrochemical 25 ppm 500 ppm IP65 0 - 1.000 ppm -20 - 40 °C Stainless steel M 42
>148H5102
GDHC SC 1000R123 , R22 Semiconductor 500 ppm 900 ppm IP65 0 - 1.000 ppm -20 - 50 °C Stainless steel M 42
>148H5112
GDHF SC 1000R404A , R507 Semiconductor 500 ppm 900 ppm IP65 0 - 1.000 ppm -20 - 50 °C Stainless steel M 42