Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

GD Gas Detection Sensor, Standard Basic

Ascending Order10 Item(s)
select
select
select
select
select
select
select
>148H5000
GDA EC 100R717 Electrochemical 25 ppm 35 ppm IP30 0 - 100 ppm -20 - 40 °C
>148H5010
GDA EC 1000R717 Electrochemical 500 ppm 1.000 ppm IP30 0 - 1.000 ppm -20 - 40 °C
>148H5020
GDA SC 10000R717 Semiconductor 5.000 ppm 9.000 ppm IP30 0 - 10.000 ppm -20 - 50 °C
>148H5030
GDA CT 30000R717 Catalytic 3.000 ppm 28.000 ppm IP30 0 - 30.000 ppm -20 - 50 °C
>148H5040
GDA SC 1000R717 Semiconductor 80 ppm 250 ppm IP30 0 - 1.000 ppm -20 - 50 °C
>148H5070
GDC IR 10000R744 Infrared 5.000 ppm 9.000 ppm IP30 0 - 10.000 ppm 0 - 50 °C
>148H5100
GDHC SC 1000R123 , R22 Semiconductor 500 ppm 900 ppm IP30 0 - 1.000 ppm -20 - 50 °C
>148H5110
GDHF SC 1000R404A , R507 Semiconductor 500 ppm 900 ppm IP30 0 - 1.000 ppm -20 - 50 °C
>148H5120
GDHF-R3 SC 1000R134a Semiconductor 500 ppm 900 ppm IP30 0 - 1.000 ppm -20 - 50 °C
>148H5190
GDH SC 5000HC Semiconductor 800 ppm 2.500 ppm IP30 0 - 5.000 ppm -20 - 50 °C