Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

GD Gas Detection Sensor, Standard Basic with LCD display

Ascending Order9 Item(s)
select
select
select
select
select
select
select
>148H5001
GDA EC 100R717 Electrochemical 25 ppm 35 ppm IP30 0 - 100 ppm 0 - 40 °C
>148H5011
GDA EC 1000R717 Electrochemical 500 ppm 1.000 ppm IP30 0 - 1.000 ppm 0 - 40 °C
>148H5021
GDA SC 10000R717 Semiconductor 5.000 ppm 9.000 ppm IP30 0 - 10.000 ppm 0 - 50 °C
>148H5031
GDA CT 30000R717 Catalytic 3.000 ppm 28.000 ppm IP30 0 - 30.000 ppm 0 - 50 °C
>148H5071
GDC IR 10000R744 Infrared 5.000 ppm 9.000 ppm IP30 0 - 10.000 ppm 0 - 50 °C
>148H5101
GDHC SC 1000R123 , R22 Semiconductor 500 ppm 900 ppm IP30 0 - 1.000 ppm 0 - 50 °C
>148H5111
GDHF SC 1000R404A , R507 Semiconductor 500 ppm 900 ppm IP30 0 - 1.000 ppm 0 - 50 °C
>148H5121
GDHF-R3 SC 1000R134a Semiconductor 500 ppm 900 ppm IP30 0 - 1.000 ppm 0 - 50 °C
>148H5191
GDH SC 5000HC Semiconductor 800 ppm 2.500 ppm IP30 0 - 5.000 ppm 0 - 50 °C