Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

GD Gas Detection Sensor, IP 66 Enclosure

Ascending Order5 Item(s)
select
select
select
select
select
select
>148H5027
GDA SC 10000R717 Semiconductor 5.000 ppm 9.000 ppm IP66 0 - 10.000 ppm Stainless steel M 42
>148H5028
GDA SC 10000R717 Semiconductor 5.000 ppm 9.000 ppm IP66 0 - 10.000 ppm Stainless steel 1 5/16 x 20 UNF
>148H5107
GDHC SC 1000R123 , R22 Semiconductor 500 ppm 900 ppm IP66 0 - 1.000 ppm Stainless steel M 42
>148H5117
GDHF SC 1000R404A , R507 Semiconductor 500 ppm 900 ppm IP66 0 - 1.000 ppm Stainless steel M 42
>148H5127
GDHF-R3 SC 1000R134a Semiconductor 500 ppm 900 ppm IP66 0 - 1.000 ppm Stainless steel M 42