Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

AKS/EKS Temperature Sensors, accessories and spare parts

Sensors, sensor pockets, accessory bag and other accessories and spare parts.
Ascending Order15 Item(s)
select
select
select
select
>041E0110
AccessoryHeat-conducting paste tube --
>041E0111
AccessoryHeat-conducting paste tin --
>041E0114
AccessoryHeat conduct. compund 5 gr.,*1 , Heat-conducting paste tube --
>084N2040
AKS 120---
>084N2045
AKS 120---
>084N2117
----
>084N2136
Accessory bag--Cu-pasta , Gaskets
>084Z4374
AccessoryArmoured hose 500 m --
>084Z4378
AccessoryAdapter G 1/2A Pg 11 --
>084Z4379
AccessoryAdapter G 1/4A Pg 11 --
>084Z4380
AccessoryDistance piece ø16/ø9,5 mm --
>084Z4381
Accessory bag--Gland , Scr.retainer , Washer
>084Z4423
AccessoryTerminal box Pg11 and Pg13.5 -
>084Z4443
AccessoryArmoured tube 2.5m ø8.5 2xPg11 --
>084Z4459
AccessoryAMP fem. plug w. cable --