Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

AKS 33, 4-20mA output signal

Ascending Order42 Item(s)
select
select
select
select
select
select
select
select
>060G1711
AKS 330,00 - 13,79 bar0,00 - 200,00 psi-400 psiPg 9, EN 175301-803-A, Male and Female-ANSI/ASME B1.20.1IP65-30 - 40 °C
>060G1712
AKS 330,00 - 34,47 bar0,00 - 500,00 psi-800 psiPg 9, EN 175301-803-A, Male and Female-ANSI/ASME B1.20.1IP650 - 80 °C
>060G1967
AKS 33-1,00 - 34,00 bar-14,50 - 493,13 psi55,0 bar-Cable-ANSI/ASME B1.20.1IP670 - 80 °C
>060G2024
AKS 33-1,00 - 24,00 bar-14,50 - 348,00 psi40,0 bar580 psiPg 9, EN 175301-803-A, Male and Female-ANSI/ASME B1.20.1IP650 - 80 °C
>060G2044
AKS 33-1,00 - 9,00 bar-14,50 - 130,50 psi33,0 bar479 psiPg 9, EN 175301-803-A, Male and Female-ASME B1.1IP65-30 - 40 °C
>060G2045
AKS 330,00 - 25,00 bar0,00 - 362,59 psi40,0 bar580 psiPg 9, EN 175301-803-A, Male and Female-ASME B1.1IP650 - 80 °C
>060G2047
AKS 33-1,00 - 5,00 bar-14,50 - 72,50 psi33,0 bar479 psiPg 9, EN 175301-803-A, Male and Female-ASME B1.1IP65-30 - 40 °C
>060G2048
AKS 33-1,00 - 6,00 bar-14,50 - 87,00 psi33,0 bar479 psiPg 9, EN 175301-803-A, Male and Female-ASME B1.1IP65-30 - 40 °C
>060G2049
AKS 33-1,00 - 12,00 bar-14,50 - 174,00 psi33,0 bar479 psiPg 9, EN 175301-803-A, Male and Female-ASME B1.1IP65-30 - 40 °C
>060G2050
AKS 33-1,00 - 20,00 bar-14,50 - 290,00 psi40,0 bar580 psiPg 9, EN 175301-803-A, Male and Female-ASME B1.1IP650 - 80 °C
>060G2051
AKS 33-1,00 - 34,00 bar-14,50 - 493,00 psi55,0 bar798 psiPg 9, EN 175301-803-A, Male and Female-ASME B1.1IP650 - 80 °C
>060G2058
AKS 330,00 - 15,00 bar0,00 - 217,56 psi40,0 bar-Cable-ANSI/ASME B1.20.1IP67-30 - 40 °C
>060G2059
AKS 330,00 - 30,00 bar0,00 - 435,11 psi55,0 bar-Cable-ANSI/ASME B1.20.1IP670 - 80 °C
>060G2062
AKS 33-1,00 - 9,00 bar-14,50 - 130,53 psi33,0 bar-Cable-ASME B1.1IP67-30 - 40 °C
>060G2065
AKS 33-1,00 - 34,00 bar-14,50 - 493,13 psi55,0 bar-Cable-ASME B1.1IP670 - 80 °C
123