Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

AKS 32R, 10-90% ratiometric output signal, 4.75-8V DC supply voltage

Ascending Order15 Item(s)
select
select
select
select
select
select
select
select
select
>060G0090
AKS 32R-1,00 - 34,00 bar 55,0 bar Gauge (relative) EN 175301-803-A Male Male UNF 7/16-20 ASME B1.1 IP65 0 - 80 °C
>060G0092
AKS 32R-1,00 - 9,00 bar 33,0 bar Gauge (relative) Pg 9, EN 175301-803-A Male and Female Male and Female M 16 x 1.5 -IP65 -30 - 40 °C
>060G0139
AKS 32R-1,00 - 9,00 bar 33,0 bar Gauge (relative) Pg 9, EN 175301-803-A Male and Female Male and Female UNF 7/16-20 ASME B1.1 IP65 -30 - 40 °C
>060G1036
AKS 32R-1,00 - 12,00 bar 33,0 bar Gauge (relative) EN 175301-803-A Male Male UNF 7/16-20 ASME B1.1 IP65 -30 - 40 °C
>060G1037
AKS 32R-1,00 - 12,00 bar 33,0 bar Gauge (relative) EN 175301-803-A Male Male NPT 1/4-18 ANSI/ASME B1.20.1 IP65 -30 - 40 °C
>060G1038
AKS 32R-1,00 - 12,00 bar 33,0 bar Gauge (relative) EN 175301-803-A Male Male G 3/8 EN 837 IP65 -30 - 40 °C
>060G3551
AKS 32R-1,00 - 12,00 bar 33,0 bar Gauge (relative) EN 175301-803-A Male Male Solder, ODF 3/8 in -IP65 -30 - 40 °C
>060G3552
AKS 32R-1,00 - 34,00 bar 55,0 bar Gauge (relative) EN 175301-803-A Male Male Solder, ODF 3/8 in -IP65 0 - 80 °C
>060G4561
AKS 32R-1,00 - 12,00 bar 33,0 bar Gauge (relative) Pg 9, EN 175301-803-A Male and Female Male and Female UNF 7/16-20 -IP65 -30 - 40 °C
>060G4562
AKS 32R0,00 - 32,00 bar 55,0 bar Gauge (relative) Pg 9, EN 175301-803-A Male and Female Male and Female UNF 7/16-20 -IP65 -30 - 40 °C
>060G5706
AKS 32R0,00 - 16,00 bar 33,0 bar Absolute Pg 9, EN 175301-803-A Male and Female Male and Female UNF 7/16-20 ASME B1.1 IP65 -30 - 40 °C
>060G5707
AKS 32R0,00 - 50,00 bar 100,0 bar Absolute Pg 9, EN 175301-803-A Male and Female Male and Female UNF 7/16-20 ASME B1.1 IP65 0 - 80 °C
>060G5961
AKS 32R-1,00 - 12,00 bar 33,0 bar Gauge (relative) Pg 9, EN 175301-803-A Male and Female Male and Female UNF 7/16-20 -IP65 -30 - 40 °C
>060G5962
AKS 32R0,00 - 32,00 bar 55,0 bar Gauge (relative) Pg 9, EN 175301-803-A Male and Female Male and Female UNF 7/16-20 -IP65 -30 - 40 °C
>060G6156
AKS 32R0,00 - 16,00 bar 33,0 bar Absolute Pg 9, EN 175301-803-A Male and Female Male and Female Solder, ODF 3/8 in -IP65 -30 - 40 °C