Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

AKS 32, 1-6V DC output signal, 9-30V DC supply voltage

AKS 32 is a pressure transmitter that measures a pressure and converts the measured value to a 1-6 V DC output signal.
Ascending Order4 Item(s)
select
select
select
select
>060G1889
AKS 320,00 - 6,89 bar 0,00 - 100,00 psi -400 psi Cable -NPT 1/8-27 ANSI/ASME B1.20.1 IP67 -30 - 40 °C
>060G1890
AKS 320,00 - 34,47 bar 0,00 - 500,00 psi -800 psi Cable -NPT 1/8-27 ANSI/ASME B1.20.1 IP67 0 - 80 °C
>060G2029
AKS 320,00 - 13,79 bar 0,00 - 200,00 psi -400 psi Cable -NPT 1/8-27 ANSI/ASME B1.20.1 IP67 -30 - 40 °C
>060G2033
AKS 320,00 - 34,47 bar 0,00 - 500,00 psi -800 psi Cable -NPT 1/8-27 ANSI/ASME B1.20.1 IP67 0 - 80 °C