Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

AKS 32, 0-10V DC output signal, 15-30V DC supply voltage

AKS 32 is a pressure transmitter that measures a pressure and converts the measured value to a 0-10 V DC output signal.
Ascending Order11 Item(s)
select
select
select
select
select
select
>060G2013
AKS 32-1,00 - 9,00 bar -14,50 - 130,53 psi 33,0 bar -Pg 9, EN 175301-803-A Male and Female NPT 1/4-18 ANSI/ASME B1.20.1 IP65 -30 - 40 °C
>060G2014
AKS 32-1,00 - 24,00 bar -14,50 - 348,09 psi 40,0 bar -Pg 9, EN 175301-803-A Male and Female NPT 1/4-18 ANSI/ASME B1.20.1 IP65 0 - 80 °C
>060G2036
AKS 32-1,00 - 9,00 bar -14,50 - 130,53 psi 33,0 bar -Pg 9, EN 175301-803-A Male and Female G 3/8 EN 837 IP65 -30 - 40 °C
>060G2037
AKS 32-1,00 - 24,00 bar -14,50 - 348,09 psi 40,0 bar -Pg 9, EN 175301-803-A Male and Female G 3/8 EN 837 IP65 0 - 80 °C
>060G2038
AKS 32-1,00 - 5,00 bar -14,50 - 72,52 psi 33,0 bar -Pg 9, EN 175301-803-A Male and Female G 3/8 EN 837 IP65 -30 - 40 °C
>060G2079
AKS 32-1,00 - 39,00 bar -14,50 - 565,65 psi 60,0 bar -Pg 9, EN 175301-803-A Male and Female G 3/8 EN 837 IP65 -30 - 40 °C
>060G2080
AKS 32-1,00 - 39,00 bar -14,50 - 565,65 psi 60,0 bar -Pg 9, EN 175301-803-A Male and Female NPT 1/4-18 ANSI/ASME B1.20.1 IP65 0 - 80 °C
>060G2082
AKS 32-1,00 - 9,00 bar -14,50 - 130,53 psi 33,0 bar -Pg 9, EN 175301-803-A Male and Female UNF 7/16-20 ASME B1.1 IP65 -30 - 40 °C
>060G2083
AKS 32-1,00 - 24,00 bar -14,50 - 348,09 psi 40,0 bar -Pg 9, EN 175301-803-A Male and Female UNF 7/16-20 ASME B1.1 IP65 0 - 80 °C
>060G2084
AKS 32-1,00 - 39,00 bar -14,50 - 565,65 psi 60,0 bar -Pg 9, EN 175301-803-A Male and Female UNF 7/16-20 ASME B1.1 IP65 0 - 80 °C
>060G2089
AKS 32-1,00 - 12,00 bar -14,50 - 174,05 psi 33,0 bar -Pg 9, EN 175301-803-A Male and Female NPT 1/4-18 ANSI/ASME B1.20.1 IP65 -30 - 40 °C