Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

AKS 3000/AKS 3050, 4-20mA output signal, 10-30V DC supply voltage

Ascending Order40 Item(s)
select
select
select
select
select
select
select
select
select
select
select
>060G1007
AKS 30000,00 - 10,00 bar 0,00 - 145,04 psi 33,0 bar -Pg 9, EN 175301-803-A Male and Female UNF 7/16-20 ASME B1.1 IP65 -30 - 40 °C
>060G1010
AKS 3000-1,00 - 20,00 bar -14,50 - 290,08 psi 33,0 bar -Pg 9, EN 175301-803-A Male and Female UNF 7/16-20 ASME B1.1 IP65 0 - 80 °C
>060G1019
AKS 30000,00 - 25,00 bar 0,00 - 362,59 psi 40,0 bar -Pg 9, EN 175301-803-A Male and Female UNF 7/16-20 ASME B1.1 IP65 0 - 80 °C
>060G1040
AKS 3000-1,00 - 6,00 bar -14,50 - 87,02 psi 33,0 bar -Pg 9, EN 175301-803-A Male and Female G 3/8 EN 837 IP65 -30 - 40 °C
>060G1041
AKS 30000,00 - 25,00 bar 0,00 - 362,59 psi 40,0 bar -Pg 9, EN 175301-803-A Male and Female G 3/8 EN 837 IP65 0 - 80 °C
>060G1044
AKS 3000-1,00 - 9,00 bar -14,50 - 130,53 psi 33,0 bar -Pg 9, EN 175301-803-A Male and Female M 16 x 1.5 -IP65 -30 - 40 °C
>060G1045
AKS 3050-1,00 - 25,00 bar -14,50 - 362,59 psi 33,0 bar -Pg 9, EN 175301-803-A Male and Female M 16 x 1.5 -IP65 0 - 80 °C
>060G1049
AKS 3000-1,00 - 20,00 bar -14,50 - 290,08 psi 33,0 bar -Pg 9, EN 175301-803-A Male and Female G 3/8 EN 837 IP65 -30 - 40 °C
>060G1051
AKS 3000-1,00 - 9,00 bar -14,50 - 130,53 psi 33,0 bar -Pg 9, EN 175301-803-A Male and Female NPT 1/4-18 ANSI/ASME B1.20.1 IP65 -30 - 40 °C
>060G1052
AKS 3000-1,00 - 12,00 bar -14,50 - 174,05 psi 33,0 bar -Pg 9, EN 175301-803-A Male and Female NPT 1/4-18 ANSI/ASME B1.20.1 IP65 -30 - 40 °C
>060G1053
AKS 3000-1,00 - 20,00 bar -14,50 - 290,08 psi 33,0 bar -Pg 9, EN 175301-803-A Male and Female NPT 1/4-18 ANSI/ASME B1.20.1 IP65 -30 - 40 °C
>060G1058
AKS 3000-1,00 - 12,00 bar -14,50 - 174,05 psi 33,0 bar -Pg 9, EN 175301-803-A Male and Female G 3/8 EN 837 IP65 -30 - 40 °C
>060G1066
AKS 30000,00 - 40,00 bar 0,00 - 580,15 psi 100,0 bar -Pg 9, EN 175301-803-A Male and Female G 3/8 EN 837 IP65 0 - 80 °C
>060G1068
AKS 30000,00 - 18,00 bar 0,00 - 261,07 psi 40,0 bar -Pg 9, EN 175301-803-A Male and Female NPT 1/4-18 ANSI/ASME B1.20.1 IP65 0 - 80 °C
>060G1080
AKS 30000,00 - 25,00 bar 0,00 - 362,59 psi 40,0 bar -Pg 9, EN 175301-803-A Male and Female NPT 1/4-18 ANSI/ASME B1.20.1 IP65 0 - 80 °C
123