Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

AKS 2050, ratiometric output signal

Ascending Order5 Item(s)
select
select
select
select
select
select
>060G1055
AKS 2050-1,00 - 25,00 bar 40,0 bar Pg 9, EN 175301-803-A Male and Female --IP65 0 - 80 °C
>060G1056
AKS 2050-1,00 - 59,00 bar 200,0 bar Pg 9, EN 175301-803-A Male and Female --IP65 0 - 80 °C
>060G5750
AKS 2050-1,00 - 59,00 bar 354,0 bar EN 175301-803-A Male EN 837 -IP65 -30 - 40 °C
>060G5751
AKS 2050-1,00 - 99,00 bar 594,0 bar EN 175301-803-A Male EN 837 -IP65 -30 - 40 °C
>060G5752
AKS 2050-1,00 - 159,00 bar 954,0 bar EN 175301-803-A Male EN 837 -IP65 0 - 80 °C