| 18 Item(s) | | | | | |
| | Accessory | Therm. Expansion Valve | Max. diam. 28mm / 1 1/8in tube | Industrial pack | |
| | Accessory | Therm. Expansion Valve | Max. diam. 28mm / 1 1/8in tube | Industrial pack | |
| | Accessory | Therm. Expansion Valve | Max. diam. 54mm / 2 1/8in tube | Industrial pack | |
| | Accessory | Therm. Expansion Valve | Max. diam. 54mm / 2 1/8in tube | Industrial pack | |
| | Accessory | Therm. Expansion Valve | Max. diam. 79mm / 3 1/8in tube | Industrial pack | |
| | Accessory | PHT 125 , PHT 300 , PHT 85 , TE12 , TE20 , TE5 , TE55 , TEA , TEAT | Max. diameter 35 mm tube | Industrial pack | |
| | Accessory | TKE | - | Multi pack | |
| | Accessory | Therm. Expansion Valve | Max. diam. 8mm / 5/16in tube | Industrial pack | |
| | Accessory | Therm. Expansion Valve | Max. diam. 10mm / 3/8in tube | Industrial pack | |
| | Accessory | Therm. Expansion Valve | Max. diam. 12mm / 1/2in tube | Industrial pack | |
| | Accessory | Therm. Expansion Valve | Max. diam. 22mm / 7/8in tube | Industrial pack | |
| | Accessory | T2 , TR6 , TU | Max. diameter 28 mm tube | Industrial pack | |
| | Accessory | T2 , TR6 , TU | Max. diameter 50 mm tube | Industrial pack | |
| | Accessory bag | T2 , TR6 , TU | Max. diameter 28 mm tube | Multi pack | |
| | Accessory bag | T2 , TC , TU | Max. diameter 50 mm tube | Multi pack | |