>
My Product List
Product Categories
>
Refrigeration and A/C
Thermostatic Expansion Valves
Solenoid Valves
Pressure and Temperature Regulators
Electronic Controls
Line Components
Pressure Controls and Thermostats
Water Valves
Filter Driers and Sight Glasses
Contactors & Motor Starters
Electronic Controls: Sensors, Transmitters
Electronically Operated Valves
Stop and Regulating Valves
Safety Valves
Liquid Level Controls
Condensing Units
Appliance Controls
Controls Accessories and Spare Parts
Compressors
Heat Exchangers
ICF, Industrial Refrigeration Control Solutions
>
VLT® Drives
Frequency Converters
Decentral Products
Soft Starters
Power Options
>
Heating
Balancing & Control Valves
Ball Valves
Burner Components
Climate Controls
Floor Heating Electric
Floor Heating - Hydronic
Plate Heat Exchangers
Heat pumps and water heaters
Motorized Control Valves
Danfoss iMCV – The Product Range in an Overview
Ice and Snow Melting
Differential Pressure Controllers & Flow Controllers
Radiator Thermostats
Electric and Electronic Room Thermostats
District Heating Substations
Temperature Controllers
Ventilation
Weather Compensators & PI Controllers
>
Silicon Power Modules
Power Modules
>
Industrial Automation
Solenoid valves
Coils for valves
Pneumatically operated valves
Thermostatic valves
Pressure transmitters
Pressure switches
Pressure switches, differential
Temperature sensors
Temperature switches
Temperature switches, differential
Electronic soft starters
Contactors and Motor Starters
Accessories and Spare Parts
>
High-Pressure Pumps
Valves
Pumps
Motors
Nozzles
Powerpacks
Accessories
>
Solar Energy
Solar Inverters
Solar System Monitoring
Follow us:
About Us
Aspiration, Promise, Behaviour
Financial Information
Corporate Citizenship
Facts and History
Executive Committee
The Danfoss Board
Our Organisation
Foundations
Corporate Public Affairs
Related Companies
Products & Solutions
Product Categories
Solutions
Technical Literature
eBusiness
Business Areas
Refrigeration & Air Conditioning
Heating
VLT
®
Drives
Industrial Automation
High-Pressure Pumps
Solar Inverters
Silicon Power Modules
News & Events
Press Center
News
Archive
Subscribe News
Global News Magazine
RSS News feed
Jobs & Career
Career@Danfoss
Contact
Procurement
Group Headquarter
Worldwide
Sales & Services
Local Sites
Danfoss Group Global
Afghanistan
Argentina
Australia
Austria
Bahrain
Belarus
Belgium (Dutch)
Belgium (French)
Bolivia
Bosnia - Herzegovina
Brazil
Bulgaria
Canada
Chile
China
Colombia
Costa Rica
Croatia
Cuba
Czech Republic
Denmark
Djibouti
Dominican Republic
Ecuador
Egypt
El Salvador
Eritrea
Estonia
Ethiopia
Finland
France
Germany
Guatamala
Haiti
Hungary
Iceland
India
Indonesia
Iran
Ireland
Italy
Jamaica
Jordan
Kazakhstan
Korea
Kuwait
Laos
Latvia
Lebanon
Lithuania
Malaysia
Mexico
Middle East
Netherlands
New Zealand
Norway
Oman
Pakistan
Paraguay
Peru
Philippines
Poland
Portugal
Puerto Rico
Qatar
Romania
Russia
Saudi Arabia
Serbia
Singapore
Slovakia
Slovenia
Somalia
South Africa
Spain
Sudan
Sweden
Switzerland (French)
Switzerland (German)
Syria
Taiwan
Thailand
Turkey
Ukraine
United Arab Emirates
United Kingdom
United States of America
Uruguay
Venezuela
Vietnam
Yemen
>
Print Page
>
Home
>
Products & Solutions
>
Product Categories
>
Controls Accessories and Spare Parts
>
Solenoid valves, accessories and spare parts
>
GPLX/GPS, accessories and spare parts
GPLX/GPS, accessories and spare parts
Coil sets, repair kits, spare part kits (dismounting sets) andother sparepartsfor GPLX and GPS Gas Powered Valves.
>
Code number selector
>
Drawings (2)
>
Literature (1)
>
Contact
Code no.
30 Item(s)
Type
select
All
Accessory
Repair kit
Repair Kit
Spare part
Type des.
select
All
-
Coil
Complete gasket set
Dismounting set
EVRB w/o coils
EVRF-3W to EVRB
External connection
Gaskets
Repair kit
Sparepart
Top complete with EVRB
Application
select
All
EVRB , EVRF
EVRB , EVRF , GPS 65-80
GPLX 80-150 , GPS 40-150
GPLX , GPS
GPLX 100
GPLX 125
GPLX 150
GPLX 80
GPLX100
GPLX125
GPLX150
GPS / GPLX
GPS 100
GPS 100-150
GPS 111-112-113-114 , GPS 40-50
GPS 125
GPS 150
GPS 220/230V 50Hz
GPS 40-50
GPS 40-50 111
GPS 65-80
GPS 65-80-111-112-113-114
Note
select
All
-
Gaskets
GPLX size 80/100/125/150 mm / 3/4/5/6 in
GPS 40-50
Incl. extra 12W Coil 220V 50Hz
Incl. extra 12W Coil 220V 60Hz
Type: 111
Type: 111-114
>
148G0100
Repair Kit
-
GPLX 80
-
>
148G0101
Repair Kit
-
GPLX 100
-
>
148G0102
Repair Kit
-
GPLX 125
-
>
148G0104
Repair Kit
-
GPLX 80
-
>
148G0105
Repair Kit
-
GPLX 100
-
>
148G0106
Repair Kit
-
GPLX 125
-
>
148G0107
Repair Kit
-
GPLX 150
-
>
148G3427
Spare part
Dismounting set
GPLX 80
-
>
148G3428
Spare part
Dismounting set
GPLX100
-
>
148G3429
Spare part
Dismounting set
GPLX125
-
>
148G3430
Spare part
Dismounting set
GPLX150
-
>
148G3431
Spare part
Complete gasket set
GPLX 80
-
>
148G3432
Spare part
Complete gasket set
GPLX 100
-
>
148G3433
Spare part
Complete gasket set
GPLX125
-
>
148G3434
Spare part
Complete gasket set
GPLX150
-
1
2