>
My Product List
Product Categories
>
Refrigeration and A/C
Thermostatic Expansion Valves
Solenoid Valves
Pressure and Temperature Regulators
Electronic Controls
Line Components
Pressure Controls and Thermostats
Water Valves
Filter Driers and Sight Glasses
Contactors & Motor Starters
Electronic Controls: Sensors, Transmitters
Electronically Operated Valves
Stop and Regulating Valves
Safety Valves
Liquid Level Controls
Condensing Units
Appliance Controls
Controls Accessories and Spare Parts
Compressors
Heat Exchangers
ICF, Industrial Refrigeration Control Solutions
>
VLT® Drives
Frequency Converters
Decentral Products
Soft Starters
Power Options
>
Heating
Balancing & Control Valves
Ball Valves
Burner Components
Climate Controls
Floor Heating Electric
Floor Heating - Hydronic
Plate Heat Exchangers
Heat pumps and water heaters
Motorized Control Valves
Danfoss iMCV – The Product Range in an Overview
Ice and Snow Melting
Differential Pressure Controllers & Flow Controllers
Radiator Thermostats
Electric and Electronic Room Thermostats
District Heating Substations
Temperature Controllers
Ventilation
Weather Compensators & PI Controllers
>
Silicon Power Modules
Power Modules
>
Industrial Automation
Solenoid valves
Coils for valves
Pneumatically operated valves
Thermostatic valves
Pressure transmitters
Pressure switches
Pressure switches, differential
Temperature sensors
Temperature switches
Temperature switches, differential
Electronic soft starters
Contactors and Motor Starters
Accessories and Spare Parts
>
High-Pressure Pumps
Valves
Pumps
Motors
Nozzles
Powerpacks
Accessories
>
Solar Energy
Solar Inverters
Solar System Monitoring
Follow us:
About Us
Aspiration, Promise, Behaviour
Financial Information
Corporate Citizenship
Facts and History
Executive Committee
The Danfoss Board
Our Organisation
Foundations
Corporate Public Affairs
Related Companies
Products & Solutions
Product Categories
Solutions
Technical Literature
eBusiness
Business Areas
Refrigeration & Air Conditioning
Heating
VLT
®
Drives
Industrial Automation
High-Pressure Pumps
Solar Inverters
Silicon Power Modules
News & Events
Press Center
News
Archive
Subscribe News
Global News Magazine
RSS News feed
Jobs & Career
Career@Danfoss
Contact
Procurement
Group Headquarter
Worldwide
Sales & Services
Local Sites
Danfoss Group Global
Afghanistan
Argentina
Australia
Austria
Bahrain
Belarus
Belgium (Dutch)
Belgium (French)
Bolivia
Bosnia - Herzegovina
Brazil
Bulgaria
Canada
Chile
China
Colombia
Costa Rica
Croatia
Cuba
Czech Republic
Denmark
Djibouti
Dominican Republic
Ecuador
Egypt
El Salvador
Eritrea
Estonia
Ethiopia
Finland
France
Germany
Guatamala
Haiti
Hungary
Iceland
India
Indonesia
Iran
Ireland
Italy
Jamaica
Jordan
Kazakhstan
Korea
Kuwait
Laos
Latvia
Lebanon
Lithuania
Malaysia
Mexico
Middle East
Netherlands
New Zealand
Norway
Oman
Pakistan
Paraguay
Peru
Philippines
Poland
Portugal
Puerto Rico
Qatar
Romania
Russia
Saudi Arabia
Serbia
Singapore
Slovakia
Slovenia
Somalia
South Africa
Spain
Sudan
Sweden
Switzerland (French)
Switzerland (German)
Syria
Taiwan
Thailand
Turkey
Ukraine
United Arab Emirates
United Kingdom
United States of America
Uruguay
Venezuela
Vietnam
Yemen
>
Print Page
>
Home
>
Products & Solutions
>
Product Categories
>
Controls Accessories and Spare Parts
>
Pressure controls and Thermostats, accessories and spare parts
>
Sensor accessories, for KP and RT thermostats
Sensor accessories, for KP and RT thermostats
Sensor pockets in brass and steel, gaskets and sensor mounting accessories.
>
Code number selector
>
Drawings (6)
>
Contact
Code no.
13 Item(s)
Type
Type des.
select
All
Clamping band
Sensor clamp
Sensor holder kit
Sensor pocket
Sensor stuffing box
Application
select
All
AVTA , KP , RT
CAS , KPS , MBC , RT
KP , RT
RT
Press. inlet conn. type
select
All
-
G
M
NPT
R
Sensor pocket min. [mm]
select
All
-
108 mm
112 mm
182 mm
465 mm
75 mm
97 mm
Ext. sendor pocket diam. [mm]
select
All
-
10,7 mm
11,0 mm
15,0 mm
Press. inlet conn. type
select
All
-
G
M
NPT
R
Press. inlet conn. size [in]
select
All
-
1/2
1/2-14
Press. inlet int./ext.
select
All
-
External
Prot. tube mat.
select
All
-
Brass
Stainless steel
Parts incl.
select
All
-
1x screw 4x20
4x cable bearers
Gasket set
>
017-420066
Accessory
Sensor pocket
RT
G
75 mm
15,0 mm
G
1/2
External
Stainless steel
Gasket set
>
017-420166
Accessory
Sensor holder kit
KP , RT
-
-
-
-
-
-
-
4x cable bearers
>
017-420366
Accessory
Sensor clamp
KP , RT
-
-
-
-
-
-
-
1x screw 4x20
>
017-420466
Accessory
Clamping band
KP , RT
-
-
-
-
-
-
-
1x screw 4x20
>
017-421666
Accessory
Sensor pocket
KP , RT
G
465 mm
11,0 mm
G
1/2
External
Brass
Gasket set
>
017-421866
Accessory
Sensor pocket
RT
R
108 mm
15,0 mm
R
1/2
External
Stainless steel
Gasket set
>
017-425666
Accessory
Sensor stuffing box
RT
M
-
-
M
-
-
-
Gasket set
>
017-436766
Accessory
Sensor pocket
AVTA , KP , RT
G
182 mm
11,0 mm
G
1/2
External
Brass
Gasket set
>
017-436966
Accessory
Sensor pocket
KP , RT
G
97 mm
10,7 mm
G
1/2
External
Stainless steel
Gasket set
>
017-437066
Accessory
Sensor pocket
KP , RT
G
112 mm
11,0 mm
G
1/2
External
Brass
-
>
017-437566
Accessory
Sensor stuffing box
RT
M
-
-
M
-
-
-
Gasket set
>
017-437866
Accessory
Sensor pocket
KP , RT
NPT
112 mm
11,0 mm
NPT
1/2-14
External
Brass
-
>
060L325866
Accessory
Sensor pocket
CAS , KPS , MBC , RT
NPT
75 mm
15,0 mm
NPT
1/2-14
External
Stainless steel
-