| 8 Item(s) | | | | | | | | |
| | Spare parts | Switch | RT | SPDT | - | NON SNAP ACTION | 017-4348 | |
| | Spare parts | Switch | RT | SPDT | AC1=10 A, 400 V , AC15=3 A, 400 V , AC3=4 A, 400 V , DC13=12 W, 230 V , LR=28 A, 400 V | AUTO | 017-4349 | |
| | Spare parts | Switch | RT | SPST | AC1=10 A, 400 V , AC15=2 A, 400 V , AC3=3 A, 400 V , DC13=12 W, 230 V , LR=20 A, 400 V | CUT OUT/CUT IN , TWO-CIRCUIT, WHEN OPEN | 017-4352 | |
| | Spare parts | Switch | RT | SPDT | AC1=10 A, 400 V , AC15=3 A, 400 V , AC3=4 A, 400 V , DC13=12 W, 230 V , LR=28 A, 400 V | MIN. RESET | 017-4349 | |
| | Spare parts | Switch | RT | SPDT | AC1=10 A, 400 V , AC15=3 A, 400 V , AC3=4 A, 400 V , DC13=12 W, 230 V , LR=28 A, 400 V | MAX. RESET | 017-4349 | |
| | Spare parts | Switch | RT | SPDT | AC1=10 A, 400 V , AC15=1 A, 400 V , AC3=2 A, 400 V , DC13=12 W, 230 V , LR=14 A, 400 V | MIN. RESET, GOLD-PLATED | - | |
| | Spare parts | Switch | RT | SPDT | AC1=10 A, 400 V , AC15=1 A, 400 V , AC3=2 A, 400 V , DC13=12 W, 230 V , LR=14 A, 400 V | MAX. RESET, GOLD-PLATED | - | |
| | Spare parts | Switch | RT | SPDT | AC1=10 A, 400 V , AC15=1 A, 400 V , AC3=2 A, 400 V , DC13=12 W, 230 V , LR=14 A, 400 V | AUTO, GOLD-PLATED | 017-4351 | |