| 6 Item(s) | | | | | | | | | | | | |
| | Accessory | Nipple | CAS , KP , KPS , MBC , MP , RT | G | 3/8 | Internal | Flare | 1/4 | External | Bi flow | 1x washer Al. | |
| | Accessory | Nipple | RT | G | 1/2 | External | G | 3/8 | Internal | Bi flow | 1x washer Cu | |
| | Accessory | Weld nipple | CAS , MP , RT | G | 3/8 | Internal | - | - | - | Ø 10 mm welding nipple | - | |
| | Accessory | Connector with nipple | CAS , MP , RT | G | 3/8 | Internal | Solder, ODF | - | Internal | Bi flow | 1x washer Al. | |
| | Accessory | Nipple | CAS , KP , KPS , MBC , MP , RT | G | 1/4 | External | G | 1/8 | Internal | Bi flow | 3x washer Cu | |
| | Accessory | Nipple | CAS , KP , KPS , MBC , MP , RT | M | - | Internal | G | 1/4 | External | Bi flow | 3x washer Cu | |