Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

Inspection kit, Repair kit (Orifice) for TEA, TEAT, TEVA and TEAQ valves

Orifice assemblies for TEA, TEAT, TEVA and TEAQ 20-1 to 85-85 range of valves
Ascending Order10 Item(s)
select
select
select
>068G2050
OrificeTEA 20-1 , TEAQ 20-1 , TEVA 20-1 3,5 kW 1,0 TR
>068G2051
OrificeTEA 20-2 , TEAQ 20-2 , TEAT 20-2 , TEVA 20-2 7,0 kW 2,0 TR
>068G2052
OrificeTEA 20-3 , TEAQ 20-3 , TEAT 20-3 , TEVA 20-3 10,5 kW 3,0 TR
>068G2053
OrificeTEA 20-5 , TEAQ 20-5 , TEAT 20-5 , TEVA 20-5 17,5 kW 5,0 TR
>068G2054
OrificeTEA 20-8 , TEAQ 20-8 , TEAT 20-8 , TEVA 20-8 28,0 kW 8,0 TR
>068G2055
OrificeTEA 20-12 , TEAQ 20-12 , TEAT 20-12 , TEVA 20-12 42,0 kW 12,0 TR
>068G2056
OrificeTEA 20-20 , TEAQ 20-20 , TEAT 20-20 , TEVA 20-20 70,0 kW 20,0 TR
>068G2057
OrificeTEA 85-33 , TEAQ 85-33 , TEAT 85-33 , TEVA 85-33 115,0 kW 33,0 TR
>068G2058
OrificeTEA 85-55 , TEAQ 85-55 , TEAT 85-55 , TEVA 85-55 190,0 kW 55,0 TR
>068G2059
OrificeTEA 85-85 , TEAQ 85-85 , TEAT 85-85 , TEVA 85-85 295,0 kW 85,0 TR