Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

SCH / SCA / CHV, springs

Standard and special springs
Ascending Order19 Item(s)
select
select
select
>148G3204
Spare partSpring - standard CHV 15-20 , SCA 15-20 0,04 bar/0,58 psig
>148G3205
Spare partSpring - standard CHV 25-40 , SCA 25-40 0,04 bar/0,58 psig
>148G3206
Spare partSpring - special CHV 15-20 , SCA 15-20 0,3 bar/4,35 psig
>148G3207
Spare partSpring - special CHV 25-40 , SCA 25-40 0,3 bar/4,35 psig
>148G3208
Spare partSpring - standard SCH 40-50 0,05 bar
>148G3209
Spare partSpring SCH 65-80 0,05 bar
>148G3210
Spare partSpring - standard SCH 100 0,05 bar
>148G3211
Spare partSpring - standard SCH 125 0,05 bar
>148G3212
Spare partSpring - standard SCH 150-200 0,05 bar
>148G3216
Spare partSpring - special SCH 125 0,3 bar
>148G3217
Spare partSparepart SCH XX9
>148G3475
Spare partSpring - standard CHV 50 , SCA 50 0,04 bar/0,58 psig
>148G3476
Spare partSpring - standard CHV 65 , SCA 65 0,04 bar/0,58 psig
>148G3477
Spare partSpring - standard CHV 80 , SCA 80 0,04 bar/0,58 psig
>148G3478
Spare partSpring - standard CHV 100 , SCA 100 0,04 bar/0,58 psig
12