| 13 Item(s) | | | | | | | | | | | |
| | Spare part | Staybolt set | EVRA 10 , FA 15 | - | Thread | M12 | 107 mm | 4,213 in | 19 mm | 0,748 in | |
| | Spare part | Staybolt set | TE 12 | With filter | Thread | M12 | 180 mm | 7,087 in | 19 mm | 0,748 in | |
| | Spare part | Staybolt set | TEA 20 , TEAT 20 , TEVA 20 | With filter | Thread | M12 | 170 mm | 6,693 in | 19 mm | 0,748 in | |
| | Spare part | Staybolt set | EVRA 10 - 15 | With filter | Thread | M12 | 188 mm | 7,402 in | 19 mm | 0,748 in | |
| | Spare part | Staybolt set | EVRA 20 - 25 | With filter | Thread | M12 | 240 mm | 9,449 in | 22 mm | 0,866 in | |
| | Spare part | Staybolt set | TEA 85 , TEAT 85 , TEVA 85 | With filter | Thread | M12 | 206 mm | 8,110 in | 25 mm | 0,984 in | |
| | Spare part | Staybolt set | NRVA 15 - 20 , TEA 20 , TEAT 20 , TEVA 20 | Without filter | Thread | M12 | 115 mm | 4,527 in | 19 mm | 0,748 in | |
| | Spare part | Staybolt set | EVRA 20 , FA 15 - 20 , TE 12 | Without filter | Thread | M12 | 127 mm | 5,000 in | 19 mm | 0,748 in | |
| | Spare part | Staybolt set | EVR 15 , EVRA 10 - 15 , EVRA 3 | Without filter | Thread | M12 | 135 mm | 5,315 in | 19 mm | 0,748 in | |
| | Spare part | Staybolt set | NRVA 25 - 32 | - | Thread | M12 | 148 mm | 5,827 in | 12 mm | 0,472 in | |
| | Spare part | Staybolt set | FA 20 | - | Thread | M12 | 206 mm | 8,110 in | 22 mm | 0,866 in | |
| | Spare part | Staybolt set | EVR 20 - 25 , EVRA 20 - 25 , NRVA 40 - 50 | Without filter | Thread | M12 | 167 mm | 6,575 in | 22 mm | 0,866 in | |
| | Spare part | Staybolt set | NRVA 65 | - | Thread | M12 | 200 mm | 7,874 in | 25 mm | 0,984 in | |