| 15 Item(s) | | | | | | | | |
| | Gasket | Flange gaskets | EVSA 25 , FA 20 , PHT 85 , PHTQ 85 | - | - | - | - | |
| | Accessory | Flange gasket | CVK , CVM , EVR 3 - 15 , FA 15 , NRVA 15 - 20 , TE 12 , TEA 20 , TEVA 20 , TQ 20 | 1.0 , 1.1 , 1.2 , 1.3 , 1.4 | 22 x 32 x 1.0 mm | 0.866 x 1.260 x 0.039 in | - | |
| | Accessory | Flange gasket | NRVA 25 - 32 | - | - | - | - | |
| | Accessory | Flange gasket | NRVA 40 - 50 | - | - | - | - | |
| | Accessory | Flange gasket | NRVA 65 | 8.0 | 94 x 110 x 2.0 mm | 3.701 x 4.331 x 0.079 in | - | |
| | Spare part | Flange gasket | FA 25 | - | - | - | - | |
| | Spare part | Flange gasket | PM/PML 125 | - | - | - | - | |
| | Accessory | Flange gasket | PM 1-80 , PM 3-80 , PML 80 , PMLX 80 | 14.0 A | 129 x 149 x 2.0 mm | 5.079 x 5.866 x 0.079 in | - | |
| | Accessory | Flange gasket | PM 1-100 , PM 3-100 , PML 100 , PMLX 100 | 14.0 B | 155 x 175 x 2.0 mm | 6.102 x 6.890 x 0.079 in | - | |
| | Accessory | Flange gasket | PM 1-125 , PM 3-125 , PML 125 , PMLX 125 | 14.0 C | 183 x 203 x 2.0 mm | 7.205 x 7.992 x 0.059 in | - | |
| | Accessory | Flange gasket | MEV 80 , MRV 80 , PMC 1 , PMC 3 , PMFH 80 , PMFL 80 | 3.0 | 29 x 39 x 1.5 mm | 1.142 x 1.535 x 0.059 in | Asbestos free | |
| | Accessory | Flange gasket | MEV 125 , MRV 32 , NRVA 25 - 32 , PM 32 , PMFH 125 , PMFL 125 , PML 32 , PMLX 32 | 10.0 , 4.0 | 42.5 x 57.5 x 1.5 mm | 1.673 x 2.264 x 0.059 in | Asbestos free | |
| | Accessory | Flange gasket | MEV 200 , MRV 40 , PM 40 , PMFH 200 , PMFL 200 , PML 40 , PMLX 40 | 11.0 | 51 x 65 x 1.5 mm | 2.008 x 2.559 x 0.059 in | Asbestos free | |
| | Accessory | Flange gasket | MEV 300 , MRV 50 , NRVA 40 - 50 , PM 50 , PMFH 300 , PMFL 300 , PML 50 , PMLX 50 | 12.0 , 6.0 | 60.5 x 75.5 x 1.5 mm | 2.382 x 2.972 x 0.059 in | Asbestos free | |
| | Accessory | Flange gasket | MEV 500 , MRV 65 , PM 65 , PMFH 500 , PML 65 , PMLX 65 | 13.0 | 73 x 87 x 1.5 mm | 2.874 x 3.425 x 0.059 in | Asbestos free | |