| 16 Item(s) | | | | | | | | | | | |
| | Flange set | NRVA 25 - 32 , NRVA 25-32 | Tongue | Square | ANSI/ASME B 1.20.1 | NPT | 20 mm | 3/4 in | 4.0 | 2 flanges | |
| | Flange set | NRVA 25 - 32 , NRVA 25-32 | Tongue | Square | ANSI/ASME B 1.20.1 | NPT | 25 mm | 1 in | 4.0 | 2 flanges | |
| | Flange set | NRVA 25 - 32 , NRVA 25-32 | Tongue | Square | EN 10220 | Butt weld | 25 mm | 1 in | 4.0 | 2 flanges | |
| | Flange set | NRVA 25 - 32 , NRVA 25-32 | Tongue | Square | EN 10220 | Butt weld | 32 mm | 1 1/4 in | 4.0 | 2 flanges | |
| | Flange set | NRVA 40 - 50 , NRVA 40-50 | Tongue | Square | EN 10220 | Butt weld | 40 mm | 1 1/2 in | 6.0 | 2 flanges | |
| | Flange set | NRVA 40 - 50 , NRVA 40-50 | Tongue | Square | EN 10220 | Butt weld | 50 mm | 2 in | 6.0 | 2 flanges | |
| | Flange set | NRVA 65 | Tongue | Round | EN 10220 | Butt weld | 65 mm | 2 1/2 in | 8.0 | 2 flanges | |
| | Flange set | NRVA 25 - 32 , NRVA 25-32 | Tongue | Square | ASME B 16.11 | Socket weld | 20 mm | 3/4 in | 4.0 | 2 flanges | |
| | Flange set | NRVA 25 - 32 , NRVA 25-32 | Tongue | Square | ASME B 16.11 | Socket weld | 25 mm | 1 in | 4.0 | 2 flanges | |
| | Flange set | NRVA 40 - 50 , NRVA 40-50 | Tongue | Square | ASME B 16.11 | Socket weld | 40 mm | 1 1/2 in | 6.0 | 2 flanges | |
| | Flange set | NRVA 25 - 32 , NRVA 25-32 | Tongue | Square | ASME B 16.11 | Socket weld | 32 mm | 1 1/4 in | 4.0 | 2 flanges | |
| | Flange set | NRVA 25 - 32 , NRVA 25-32 | Tongue | Square | ASME B 36.10M | Butt weld | 25 mm | 1 in | 4.0 | 2 flanges | |
| | Flange set | NRVA 25 - 32 , NRVA 25-32 | Tongue | Square | ASME B 36.10M | Butt weld | 32 mm | 1 1/4 in | 4.0 | 2 flanges | |
| | Flange set | NRVA 40 - 50 , NRVA 40-50 | Tongue | Square | ASME B 36.10M | Butt weld | 40 mm | 1 1/2 in | 6.0 | 2 flanges | |
| | Flange set | NRVA 40 - 50 , NRVA 40-50 | Tongue | Square | ASME B 36.10M | Butt weld | 50 mm | 2 in | 6.0 | 2 flanges | |