| 12 Item(s) | | | | | | | | | | | | |
| | Flange set | - | - | - | - | - | - | - | - | - | Steel | |
| | Flange set | PM 80 , PML 80 , PMLX 80 | Tongue | Round | EN 10220 | Butt weld | 100 mm | 4 in | 14.0 A | 2 flanges | Stainless steel | |
| | Flange set | PM 100 , PML 100 , PMLX 100 | Tongue | Round | EN 10220 | Butt weld | 125 mm | 5 in | 14.0 B | 2 flanges | Stainless steel | |
| | Flange set | EVR 20 - 25 , EVR 20-25 , EVRA 20 - 25 , FA 20 , PM 5 - 25 , PMC 5 -20 , PMFH 80 , PMFL 80 , TEA 85 , TEAQ 85 , TEAT 85 , TEVA 85 | Tongue | Oval | EN 10220 | Butt weld | 25 mm | 1 in | 3.0 | 2 flanges | Stainless steel | |
| | Flange set | PM 125 , PML 125 , PMLX 125 | Tongue | Round | EN 10220 | Butt weld | 150 mm | 6 in | 14.0 C | 2 flanges | Stainless steel | |
| | Flange set | PM 32 , PMFH 125 , PMFL 125 , PML 32 , PMLX 32 | Tongue | Square | EN 10220 | Butt weld | 40 mm | 1 1/2 in | 10.0 | 2 flanges | Stainless steel | |
| | Flange set | PM 40 , PMFH 200 , PMFL 200 , PML 40 , PMLX 40 | Tongue | Square | EN 10220 | Butt weld | 50 mm | 2 in | 11.0 | 2 flanges | Stainless steel | |
| | Flange set | PM 50 , PMFH 300 , PMFL 300 , PML 50 , PMLX 50 | Tongue | Square | EN 10220 | Butt weld | 65 mm | 2 1/2 in | 12.0 | 2 flanges | Stainless steel | |
| | Flange set | PM 65 , PMFH 500 , PML 65 , PMLX 65 | Tongue | Square | EN 10220 | Butt weld | 75 mm , 80 mm | 3 in | 13.0 | 2 flanges | Stainless steel | |
| | Flange set | EVR 20 - 25 , EVR 20-25 , EVRA 20 - 25 , FA 20 , PM 5 - 25 , PMC 5 -20 , PMFH 80 , PMFL 80 , TEA 85 , TEAQ 85 , TEAT 85 , TEVA 85 | Tongue | Oval | EN 10220 | Butt weld | 20 mm | 3/4 in | 3.0 | 2 flanges | Stainless steel | |
| | Flange set | EVR 15 , EVRA 3 - 15 , EVRAT 10 | Tongue | Oval | EN 10220 | Butt weld | 15 mm | 1/2 in | 1.3 | - | Stainless steel | |
| | Flange set | CVMD , FA 20 , NRVA 15 - 20 , TEA 20 , TEAT 20 | Tongue | Oval | EN 10220 | Butt weld | 20 mm | 3/4 in | 1.3 | - | Stainless steel | |