| 11 Item(s) | | | | | | | | | | | |
| | Flange set | 38E , EVSA 35 , FA 25 , PHT 125 , PHTQ 125 | Tongue | Square | EN 10220 | Butt weld | 25 mm | 1 in | 5.0 | 2 flangers | |
| | Flange set | 38E , EVSA 35 , FA 25 , PHT 125 , PHTQ 125 | Tongue | Square | EN 10220 | Butt weld | - | 1 1/8 in | 5.0 | 2 flanges | |
| | Flange set | PHT 85 , PHTQ 85 | Tongue | Oval | EN 1254 | Soldering | 28 mm | - | 2.2 | 2 flanges | |
| | Flange set | PHT 85 , PHTQ 85 | Tongue | Oval | ASME B 16.22 | Soldering | - | 1 1/8 in | 2.2 | 2 flanges | |
| | Flange set | PHT 85 , PHTQ 85 | Tongue | Oval | EN 1254 | Soldering | 35 mm | 1 3/8 in | 2.2 | 2 flanges | |
| | Flange set | 38E , EVSA 35 , FA 25 , PHT 125 , PHTQ 125 | Tongue | Square | EN 10220 | Butt weld | - | 1 5/8 in | 5.0 | 2 flanges | |
| | Flange set | PHT 85 , PHTQ 85 | Tongue | Oval | EN 10220 | Butt weld | 25 mm | 1 in | 2.2 | 2 flanges | |
| | Flange set | 38E , EVSA 35 , FA 25 , PHT 125 , PHTQ 125 | Tongue | Square | EN 10220 | Butt weld | 32 mm | 1 1/4 in | 5.0 | 2 flanges | |
| | Flange set | EVSA 50 , PHT 200 - 300 , PHTQ 200 - 300 | Tongue | Square | EN 10220 | Butt weld | 40 mm | 1 1/2 in | 7.0 | 2 flanges | |
| | Flange set | 38E , EVSA 35 , FA 25 , PHT 125 , PHTQ 125 | Tongue | Square | EN 10220 | Butt weld | 40 mm | 1 1/2 in | 5.0 | 2 flanges | |
| | Flange set | EVSA 50 , PHT 200 - 300 , PHTQ 200 - 300 | Tongue | Square | EN 10220 | Butt weld | 50 mm | 2 in | 7.0 | 2 flanges | |