| 8 Item(s) | | | | | | | | | | | |
| | Flange set | WVS 50 , WVTS 50 | Sealing recess | Round | ISO 228-1 | G | 50 mm | 2 | 9.0 A | 2 flanges | |
| | Flange set | EVSI 65 , WVS 65 , WVTS 65 | Sealing recess | Round | ISO 228-1 | G | 65 mm | 2 1/2 | 9.0 B | 2 flanges | |
| | Flange set | EVSI 80 , WVS 80 , WVTS 80 | Sealing recess | Round | ISO 228-1 | G | 75 mm | 3 | 9.0 C | 2 flanges | |
| | Flange set | EVSI 100 , WVS 100 , WVTS 100 | Sealing recess | Round | ISO 228-1 | G | 100 mm | 4 | 9.0 D | 2 flanges | |
| | Flange set | WVS 50 , WVTS 50 | Sealing recess | Round | DIN 2526 | Butt weld | 50 mm | 2 in | 9.0 A | 2 flanges | |
| | Flange set | EVSI 65 , WVS 65 , WVTS 65 | Sealing recess | Round | DIN 2526 | Butt weld | 65 mm | 2 1/2 in | 9.0 B | 2 flanges | |
| | Flange set | EVSI 80 , WVS 80 , WVTS 80 | Sealing recess | Round | DIN 2526 | Butt weld | 75 mm | 3 in | 9.0 C | 2 flanges | |
| | Flange set | EVSI 100 , WVS 100 , WVTS 100 | Sealing recess | Round | DIN 2526 | Butt weld | 100 mm | 4 in | 9.0 D | 2 flanges | |