| 13 Item(s) | | | | | | | | | | | |
| | Flange set | FA 15 | Groove , Tongue | Oval | EN 10220 | Butt weld | 6 mm | 1/4 in | 1.1 | 2 flanges , 2 gaskets , 2 staybolts , 4 nuts | |
| | Flange set | FA 15 | Groove , Tongue | Oval | EN 10220 | Butt weld | 10 mm | 3/8 in | 1.1 | 2 flanges , 2 gaskets , 2 staybolts , 4 nuts | |
| | Flange set | FA 15 | Groove , Tongue | Oval | EN 10220 | Butt weld | 15 mm | 1/2 in | 1.1 | 2 flanges , 2 gaskets , 2 staybolts , 4 nuts | |
| | Flange set | FA 15 | Groove , Tongue | Oval | EN 10220 | Butt weld | 20 mm | 3/4 in | 1.1 | 2 flanges , 2 gaskets , 2 staybolts , 4 nuts | |
| | Flange set | FA 20 | Groove , Tongue | Oval | EN 10220 | Butt weld | 15 mm | 1/2 in | 2.1 | 2 flanges , 2 gaskets , 2 staybolts , 4 nuts | |
| | Flange set | FA 20 | Groove , Tongue | Oval | EN 10220 | Butt weld | 20 mm | 3/4 in | 2.1 | 2 flanges , 2 gaskets , 2 staybolts , 4 nuts | |
| | Flange set | FA 20 | Groove , Tongue | Oval | EN 10220 | Butt weld | 25 mm | 1 in | 2.1 | 2 flanges , 2 gaskets , 2 staybolts , 4 nuts | |
| | Flange set | FA 15 | Groove , Tongue | Oval | ASME B 16.22 | Soldering | 15 mm | 1/2 in | 1.1 | 2 flanges , 2 gaskets , 2 staybolts , 4 nuts | |
| | Flange set | FA 15 | Groove , Tongue | Oval | ASME B 16.22 | Soldering | 16 mm | 5/8 in | 1.1 | 2 flanges , 2 gaskets , 2 staybolts , 4 nuts | |
| | Flange set | FA 15 | Groove , Tongue | Oval | ASME B 16.22 | Soldering | 25 mm | 1 in | 1.1 | 2 flanges , 2 gaskets , 2 staybolts , 4 nuts | |
| | Flange set | FA 20 | Groove , Tongue | Oval | ASME B 16.22 | Soldering | - | 1 1/8 in | 2.3 | 2 flanges , 2 gaskets , 2 staybolts , 4 nuts | |
| | Flange set | FA 15 | Groove , Tongue | Oval | ASME B 16.22 | Soldering | 22 mm | 7/8 in | 1.1 | 2 flanges , 2 gaskets , 2 staybolts , 4 nuts | |
| | Flange set | FA 20 | Groove , Tongue | Oval | EN 1254 | Soldering | 22 mm | - | 2.3 | 2 flanges , 2 gaskets , 2 staybolts , 4 nuts | |