| 30 Item(s) | | | | | | | | | | | |
| | Flange set | PM 80 , PML 80 , PMLX 80 | Tongue | Square | EN 10220 | Butt weld | 100 mm | 4 in | 14.0 A | 2 flanges | |
| | Flange set | PM 100 , PML 100 , PMLX 100 | Tongue | Square | EN 10220 | Butt weld | 125 mm | 5 in | 14.0 B | 2 flanges | |
| | Flange set | PM 125 , PML 125 , PMLX 125 | Tongue | Square | EN 10220 | Butt weld | 150 mm | 6 in | 14.0 C | 2 flanges | |
| | Flange set | PM 40 , PMFH 200 , PMFL 200 , PML 40 , PMLX 40 | Tongue | Square | ASME B 16.22 | Soldering | 41 mm | 1 5/8 in | 11.0 | 2 flanges | |
| | Flange set | PM 40 , PMFH 200 , PMFL 200 , PML 40 , PMLX 40 | Tongue | Square | EN 1254 | Soldering | 42 mm | - | 11.0 | 2 flanges | |
| | Flange set | PM 65 , PMFH 500 , PML 65 , PMLX 65 | Tongue | Square | EN 1254 | Soldering | 76 mm | 3 in | 13.0 | 2 flanges | |
| | Flange set | PM 65 , PMFH 500 , PML 65 , PMLX 65 | Tongue | Square | ASME B 16.22 | Soldering | - | 2 5/8 in | 13.0 | 2 flanges | |
| | Flange set | PM 32 , PMFH 125 , PMFL 125 , PML 32 , PMLX 32 | Tongue | Square | ASME B 16.11 | Socket weld | 32 mm | 1 1/4 in | 10.0 | 2 flanges | |
| | Flange set | PM 40 , PMFH 200 , PMFL 200 , PML 40 , PMLX 40 | Tongue | Square | ASME B 36.10M | Butt weld | 40 mm | 1 1/2 in | 11.0 | 2 flanges | |
| | Flange set | PM 50 , PMFH 300 , PMFL 300 , PML 50 , PMLX 50 | Tongue | Square | ASME B 16.11 | Socket weld | 50 mm | 2 in | 12.0 | 2 flanges | |
| | Flange set | PM 65 , PMFH 500 , PML 65 , PMLX 65 | Tongue | Square | ASME B 16.11 | Socket weld | 65 mm | 2 1/2 in | 13.0 | 2 flanges | |
| | Flange set | PM 32 , PMFH 125 , PMFL 125 , PML 32 , PMLX 32 | Tongue | Square | EN 10220 | Butt weld | 32 mm | 1 1/4 in | 10.0 | 2 flanges | |
| | Flange set | PM 32 , PMFH 125 , PMFL 125 , PML 32 , PMLX 32 | Tongue | Square | EN 10220 | Butt weld | 40 mm | 1 1/2 in | 10.0 | 2 flanges | |
| | Flange set | PM 40 , PMFH 200 , PMFL 200 , PML 40 , PMLX 40 | Tongue | Square | EN 10220 | Butt weld | 40 mm | 1 1/2 in | 11.0 | 2 flanges | |
| | Flange set | PM 40 , PMFH 200 , PMFL 200 , PML 40 , PMLX 40 | Tongue | Square | EN 10220 | Butt weld | 50 mm | 2 in | 11.0 | 2 flanges | |