| 15 Item(s) | | | | | | | | | | |
| | Accessory | Bolt | EVRA 10 - 15 , EVRAT 10 - 15 , FA 25 | For flange connections | Thread | M12 | 35 mm | - | - | |
| | Accessory | Bolt | EVRA 20 - 25 , EVSA 25 , PHT 300 , PHT 85 , PM 5 - 40 | For flange connections | Thread | M12 | 45 mm | - | - | |
| | Accessory | Bolt | PM 50 | For flange connections | Thread | M14 | 65 mm | - | - | |
| | Accessory | Bolt | PM 65 | For flange connections | Thread | M14 | 70 mm | - | - | |
| | Accessory | Nut | PM 50 - 65 | For flange connections | - | M14 | - | - | - | |
| | Accessory | Bolt and nut set | PM 80 | For flange connections | Thread | M20 | 70 mm | - | - | |
| | Accessory | Bolt and nut set | PM 100 | For flange connections | Thread | M20 | 75 mm | - | - | |
| | Accessory | Bolt and nut set | PM 125 | For flange connections | Thread | M24 | 80 mm | - | - | |
| | Accessory | Bolt and nut set | PM 80 | For flange connections | Thread | M20 | 70 mm | - | - | |
| | Accessory | Bolt and nut set | PM 100 | For flange connections | Thread | M20 | 75 mm | - | - | |
| | Accessory | Bolt and nut set | PM 125 | For flange connections | Thread | M24 | 80 mm | - | - | |
| | Accessory | Bolt set | EVRA 20 - 25 , EVSA 25 , PHT 85 , PM 5 - 25 | For flange connections | Thread | M12 | 45 mm | - | Stainless steel | |
| | Accessory | Bolt set | PHT 125- 300 , PM 32 - 40 | For flange connections | Thread | M12 | 45 mm | - | Stainless steel | |
| | Accessory | Bolt and nut set | PM 50 | For flange connections | Thread | M14 | 65 mm | - | Stainless steel | |
| | Accessory | Bolt and nut set | PM 80 | For flange connections | Thread | M20 | 70 mm | - | Stainless steel | |