Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Industrial Automation
> Power Solutions

MCI, CI-tronic™ soft starters

Ascending Order22 Item(s)
select
select
select
select
>037N0037
MCI 1515 A24 - 240 V24 - 240 V
>037N0038
MCI 2525 A24 - 240 V24 - 240 V
>037N0039
MCI 1515 A24 - 480 V24 - 480 V
>037N0040
MCI 2525 A24 - 480 V24 - 480 V
>037N0041
MCI 1515 A24 - 480 V24 - 480 V
>037N0042
MCI 2525 A24 - 480 V24 - 480 V
>037N0061
MCI 25B25 A24 - 240 V24 - 240 V
>037N0062
MCI 25B25 A24 - 480 V24 - 480 V
>037N0069
MCI 2525 A24 - 240 V24 - 240 V
>037N0070
MCI 30 I-O25 A24 - 480 V24 - 480 V
>037N0074
MCI 33 A24 - 415 V24 - 415 V
>037N0076
MCI 15C15 A24 - 480 V24 - 480 V
>037N0077
MCI 25C25 A24 - 480 V24 - 480 V
>037N0084
MCI 33 A24 - 480 V24 - 480 V
>037N0088
MCI 50-3 I-O50 A24 - 480 V24 - 480 V
12