Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Industrial Automation

S-Series

Capacity LBP -25/55°C: 270 - 490 W. Capacity HBP +5/55°C: 850 - 1500 W.
Ascending Order40 Item(s)
select
select
select
select
select
select
select
select
>104G8000
SC10GUniversal C.LBP/MBP/HBP10,29 cm3220-240 V220-240 VRSIRCSIR
>104G8041
SC10GHHeat Pump C.HBP10,29 cm3220-240 V220-240 VCSIR-
>104G8106
SC21FTXTropical C.LBP20,95 cm3-208-230 VCSIR-
>104G8124
SC21GUniversal C.LBP/MBP/HBP20,95 cm3220-240 V220-240 VCSR-
>104G8140
SC21GUniversal C.LBP/MBP/HBP20,95 cm3220-240 V220-240 VCSR-
>104G8143
SC21GUniversal C.LBP/MBP/HBP20,95 cm3220-240 V220-240 VCSR-
>104G8145
SC21GUniversal C.LBP/MBP/HBP20,95 cm3220-240 V220-240 VCSR-
>104G8205
SC12FTTropical C.LBP12,87 cm3220-240 V220-240 VRSIRCSIR
>104G8215
SC12FTTropical C.LBP12,87 cm3220-240 V220-240 VRSIRCSIR
>104G8224
SC12GUniversal C.LBP/MBP/HBP12,87 cm3220-240 V220-240 VRSIRCSIR
>104G8240
SC12GUniversal C.LBP/MBP/HBP12,87 cm3220-240 V220-240 VRSIRCSIR
>104G8243
SC12GUniversal C.LBP/MBP/HBP12,87 cm3220-240 V220-240 VRSIRCSIR
>104G8244
SC12GUniversal C.LBP/MBP/HBP12,87 cm3220-240 V220-240 VRSIRCSIR
>104G8245
SC12GMBP C.MBP12,87 cm3-208-230 VCSIR-
>104G8246
SC12GUniversal C.LBP/MBP/HBP12,87 cm3220-240 V220-240 VRSIRCSIR
123