>
My Product List
Product Categories
>
Refrigeration and A/C
Thermostatic Expansion Valves
Solenoid Valves
Pressure and Temperature Regulators
Electronic Controls
Line Components
Electronically Operated Valves
Coils, Solenoid Valves and Electronically Operated Valves
Pressure Controls and Thermostats
Water Valves
Filter Driers
Sight Glasses
Contactors & Motor Starters
Electronic Controls: Sensors, Transmitters
Stop and Regulating Valves
Safety Valves
Liquid Level Controls
Condensing Units
Appliance Controls
Controls Accessories and Spare Parts
Compressors
Heat Exchangers
ICF, valve station
>
VLT® Drives
Frequency Converters
Decentral Products
Soft Starters
Power Options
Integrated Servo Drives
>
Heating
Balancing & Control Valves
Ball Valves
Burner Components
Butterfly Valves Range
Climate Controls
Energy Meters
Floor Heating Electric
Floor Heating - Hydronic
Plate Heat Exchangers
Danfoss Heat Pumps and Water Heaters
Motorized Control Valves
Danfoss iMCV
Ice and Snow Melting
Differential Pressure Controllers & Flow Controllers
Radiator Thermostats
Electric and Electronic Room Thermostats
SCADA Solutions
District Heating Substations
Temperature Controllers
Ventilation
Weather Compensators & PI Controllers
>
Silicon Power Modules
Power Modules
>
Industrial Automation
Pressure Transmitters
Solenoid valves
Coils for valves
Pneumatically operated valves
Thermostatic valves
Pressure switches
Pressure switches, differential
Temperature sensors
Temperature switches
Contactors and Motor Starters
Accessories and Spare Parts
>
High-Pressure Pumps
Valves
Pumps
Motors
Nozzles
Powerpacks
Accessories
>
Solar Energy
Solar Inverters
Solar System Monitoring
Follow us:
About Us
Aspiration, Promise, Behaviour
Financial Information
Sustainability
Facts and History
Executive Committee
The Danfoss Board
Our Organisation
Foundations
Corporate Public Affairs
Related Companies
Products & Solutions
Product Categories
Solutions
Technical Literature
eBusiness
Business Areas
Refrigeration & Air Conditioning
Heating
VLT Drives
Industrial Automation
High-Pressure Pumps
Danfoss Solar Inverters
Silicon Power Modules
News & Media
Media Center
News
Archive
Subscribe News
Global News Magazine
RSS News feed
Jobs & Career
Career@Danfoss
Contact
Procurement
Group Headquarter
Worldwide
Sales & Services
Ethics Hotline
Local Sites
Danfoss Group Global
Afghanistan
Argentina
Australia
Austria
Bahrain
Belarus
Belgium (Dutch)
Belgium (French)
Bolivia
Bosnia - Herzegovina
Brazil
Bulgaria
Canada
Chile
China
Colombia
Costa Rica
Croatia
Cuba
Czech Republic
Denmark
Djibouti
Dominican Republic
Ecuador
Egypt
El Salvador
Eritrea
Estonia
Ethiopia
Finland
France
Germany
Guatamala
Haiti
Hungary
Iceland
India
Indonesia
Iran
Ireland
Italy
Jamaica
Jordan
Kazakhstan
Korea
Kuwait
Laos
Latvia
Lebanon
Lithuania
Malaysia
Mexico
Middle East
Netherlands
New Zealand
Norway
Oman
Pakistan
Paraguay
Peru
Philippines
Poland
Portugal
Puerto Rico
Qatar
Romania
Russia
Saudi Arabia
Serbia
Singapore
Slovakia
Slovenia
Somalia
South Africa
Spain
Sudan
Sweden
Switzerland (French)
Switzerland (German)
Syria
Taiwan
Thailand
Turkey
Ukraine
United Arab Emirates
United Kingdom
United States of America
Uruguay
Venezuela
Vietnam
Yemen
>
Print Page
>
Home
>
Products & Solutions
>
Product Categories
>
Thermostatic valves
>
AVTA, Thermostatic valves with temperature sensitive sensor
AVTA, Thermostatic valves with temperature sensitive sensor
AVTA thermostatic valves are widely used for temperature control in many different sorts of equipment and installations where cooling is required.
>
Code number selector
>
Photos (8)
>
FAQ (40)
>
Approvals & certificates (2)
>
Literature (11)
>
Contact
Code no.
48 Item(s)
Type
select
All
AVTA 10
AVTA 15
AVTA 20
AVTA 25
Conn. Int./Ext.
Kv value [m³/h]
select
All
1,40, 1,400 m3/h
1,90, 1,900 m3/h
3,40, 3,400 m3/h
5,50, 5,500 m3/h
Temp. range [°C]
select
All
0 - 30 °C
10 - 80 °C
25 - 65 °C
50 - 90 °C
Body mat.
select
All
Brass
Stainless steel
Armoring
select
All
-
Yes
Charge type
select
All
ADSORPTION
MASS
UNIVERSAL
Cap. tube length [mm]
select
All
2.000 mm
2.300 mm
3.000 mm
5.000 mm
>
003N0031
AVTA 20
Internal
3,40, 3,400 m3/h
25 - 65 °C
Brass
Yes
UNIVERSAL
2.000 mm
>
003N0032
AVTA 25
Internal
5,50, 5,500 m3/h
25 - 65 °C
Brass
Yes
UNIVERSAL
2.000 mm
>
003N0034
AVTA 15
Internal
1,90, 1,900 m3/h
25 - 65 °C
Brass
-
MASS
5.000 mm
>
003N0041
AVTA 15
Internal
1,90, 1,900 m3/h
25 - 65 °C
Brass
Yes
UNIVERSAL
2.000 mm
>
003N0042
AVTA 15
Internal
1,90, 1,900 m3/h
0 - 30 °C
Brass
-
MASS
2.000 mm
>
003N0043
AVTA 20
Internal
3,40, 3,400 m3/h
0 - 30 °C
Brass
-
MASS
2.000 mm
>
003N0045
AVTA 15
Internal
1,90, 1,900 m3/h
25 - 65 °C
Brass
-
MASS
2.000 mm
>
003N0046
AVTA 20
Internal
3,40, 3,400 m3/h
25 - 65 °C
Brass
-
MASS
2.000 mm
>
003N0047
AVTA 25
Internal
5,50, 5,500 m3/h
25 - 65 °C
Brass
-
MASS
2.000 mm
>
003N0107
AVTA 15
Internal
1,90, 1,900 m3/h
10 - 80 °C
Brass
-
ADSORPTION
2.300 mm
>
003N0108
AVTA 20
Internal
3,40, 3,400 m3/h
10 - 80 °C
Brass
-
ADSORPTION
2.300 mm
>
003N0109
AVTA 25
Internal
5,50, 5,500 m3/h
10 - 80 °C
Brass
-
ADSORPTION
2.300 mm
>
003N0299
AVTA 15
Internal
1,90, 1,900 m3/h
25 - 65 °C
Brass
Yes
MASS
2.000 mm
>
003N1132
AVTA 10
Internal
1,40, 1,400 m3/h
0 - 30 °C
Brass
-
UNIVERSAL
2.000 mm
>
003N1144
AVTA 10
Internal
1,40, 1,400 m3/h
10 - 80 °C
Brass
-
ADSORPTION
2.300 mm
1
2
3
4