Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

MBT 5310, Temperature sensors

Ascending Order45 Item(s)
select
select
select
select
select
select
select
>084Z2037
MBT 53101 x Pt 100 -50 - 200 °C 100 - 115 mm Fixed Ohm G 3/4 A DIN 43650/Pg 9 3 pc 2 pc
>084Z2055
MBT 53101 x Pt 100 -50 - 200 °C 100 - 115 mm Fixed Ohm G 3/4 A EN 175301-803, Plug Pg 11 4 pc 4 pc
>084Z2056
MBT 53101 x Pt 100 -50 - 200 °C 115 - 130 mm Fixed Ohm G 3/4 A EN 175301-803, Plug Pg 11 4 pc 4 pc
>084Z2058
MBT 53101 x Pt 100 -50 - 200 °C 116 - 128 mm Fixed Ohm G 1/2 A EN175301-803 PG11 4 pins 4 pc 4 pc
>084Z2062
MBT 53101 x Pt 100 -50 - 200 °C 302 - 314 mm Fixed Ohm G 1/2 A DIN 43650/Pg 11 3 pc 2 pc
>084Z2064
MBT 53101 x Pt 100 -50 - 200 °C 116 - 128 mm Fixed Ohm G 1/2A M12-4 pin 4 pc 4 pc
>084Z2066
MBT 53101 x Pt 100 -50 - 200 °C 88 - 100 mm Fixed Ohm G 1/2 A M12-4 pin 4 pc 4 pc
>084Z2067
MBT 53101 x Pt 100 -50 - 200 °C 148 - 160 mm Fixed Ohm G 1/2 A DIN 43650/Pg 11 3 pc 2 pc
>084Z2069
MBT 53101 x Pt 100 -50 - 200 °C 48 - 60 mm Fixed Ohm G 1/2 A M12-4 pin 4 pc 4 pc
>084Z3021
MBT 53101 x Pt 100 -50 - 200 °C 115 - 130 mm Fixed Ohm G 3/4 A Type B / Pg 16 4 pc 4 pc
>084Z3022
MBT 53101 x Pt 100 -50 - 200 °C 85 - 100 mm Fixed Ohm G 3/4 A Type B / Pg 16 4 pc 4 pc
>084Z3023
MBT 53101 x Pt 100 -50 - 200 °C 130 - 145 mm Fixed Ohm G 3/4 A Type B / Pg 16 4 pc 4 pc
>084Z3024
MBT 53101 x Pt 100 -50 - 200 °C 145 - 160 mm Fixed Ohm G 3/4 A Type B / Pg 16 4 pc 4 pc
>084Z3025
MBT 53101 x Pt 100 -50 - 200 °C 200 - 215 mm Fixed Ohm G 3/4 A Type B / Pg 16 4 pc 4 pc
>084Z3044
MBT 53101 x Pt 100 -50 - 200 °C 240 - 255 mm Fixed Ohm G 3/4 A DIN 43650/Pg 9 3 pc 2 pc
123