Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

RT, Pressure switches

Ascending Order47 Item(s)
select
select
select
select
select
select
select
>017-500166
RT1A-0,80 - 5,00 bar 0,50 - 1,60 bar 22,0 bar G 3/8 SPDT Auto
>017-500266
RT1A-0,80 - 5,00 bar 0,50 - 0,65 bar 22,0 bar G 3/8 SPDT Min
>017-500766
RT1A-0,80 - 5,00 bar 1,30 - 2,40 bar 22,0 bar G 3/8 SPDT Auto
>017-500966
RT1AE-0,80 - 5,00 bar 0,50 - 1,60 bar 22,0 bar G 3/8 SPDT gold Auto
>017-502166
RT6AES10,00 - 28,00 bar 1,00 bar 34,0 bar G 3/8 SPDT gold Max
>017-504666
RT5A4,00 - 17,00 bar 1,20 - 4,00 bar 22,0 bar G 3/8 SPDT Auto
>017-504766
RT5A4,00 - 17,00 bar 1,20 - 1,30 bar 22,0 bar G 3/8 SPDT Max
>017-509466
RT54,00 - 17,00 bar 1,20 - 1,30 bar 22,0 bar G 3/8 SPDT Max
>017-511066
RT1100,20 - 3,00 bar 0,08 bar 7,0 bar G 3/8 SPDT Min
>017-513466
RT6AEB10,00 - 28,00 bar 1,00 bar 34,0 bar G 3/8 SPDT gold Max
>017-513866
RT6AEW5,00 - 25,00 bar 3,00 bar 34,0 bar G 3/8 SPDT gold Auto
>017-518566
RT112E0,10 - 1,10 bar 0,07 - 0,16 bar 7,0 bar G 3/8 SPDT gold Auto
>017-519166
RT1120,10 - 1,10 bar 0,07 - 0,16 bar 7,0 bar G 3/8 SPDT Auto
>017-519266
RT1120,10 - 1,10 bar 0,07 bar 7,0 bar G 3/8 SPDT Max
>017-519366
RT1120,10 - 1,10 bar 0,07 - 0,16 bar 7,0 bar G 3/8 SPDT Auto
1234