Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

BCP, Pressure controller/ Pressure limiter

Ascending Order25 Item(s)
select
select
select
select
select
select
>017B0002
BCP10,10 - 1,10 bar0,15 - 0,60 bar6,0 barAutoISO 228-1EN 175301-803 Pg 11AC1=6 A, 250 V, AC15=1 A, 250 V, DC13=10 W, 250 VIP65
>017B0006
BCP20,00 - 2,50 bar0,40 - 1,00 bar10,0 barAutoISO 228-1EN 175301-803 Pg 11AC1=6 A, 250 V, AC15=1 A, 250 V, DC13=10 W, 250 VIP65
>017B0010
BCP30,00 - 6,00 bar0,70 - 1,40 bar16,0 barAutoISO 228-1EN 175301-803 Pg 11AC1=6 A, 250 V, AC15=1 A, 250 V, DC13=10 W, 250 VIP65
>017B0014
BCP41,00 - 10,00 bar1,00 - 2,50 bar25,0 barAutoISO 228-1EN 175301-803 Pg 11AC1=6 A, 250 V, AC15=1 A, 250 V, DC13=10 W, 250 VIP65
>017B0018
BCP52,00 - 16,00 bar2,00 - 3,20 bar32,0 barAutoISO 228-1EN 175301-803 Pg 11AC1=6 A, 250 V, AC15=1 A, 250 V, DC13=10 W, 250 VIP65
>017B0022
BCP65,00 - 25,00 bar2,50 - 4,00 bar40,0 barAutoISO 228-1EN 175301-803 Pg 11AC1=6 A, 250 V, AC15=1 A, 250 V, DC13=10 W, 250 VIP65
>017B0026
BCP710,00 - 40,00 bar3,00 - 6,00 bar63,0 barAutoISO 228-1EN 175301-803 Pg 11AC1=6 A, 250 V, AC15=1 A, 250 V, DC13=10 W, 250 VIP65
>017B0030
BCP1H0,10 - 1,10 bar-0,10 bar6,0 barMaxISO 228-1EN 175301-803 Pg 11AC1=6 A, 250 V, AC15=1 A, 250 V, DC13=10 W, 250 VIP65
>017B0034
BCP2H0,00 - 2,50 bar-0,20 bar10,0 barMaxISO 228-1EN 175301-803 Pg 11AC1=6 A, 250 V, AC15=1 A, 250 V, DC13=10 W, 250 VIP65
>017B0037
BCP3H0,00 - 6,00 bar-0,40 bar16,0 barMaxISO 228-1EN 175301-803 Pg 11AC1=10 A, 250 V, AC15=2 A, 250 V, DC13=50 W, 250 VIP65
>017B0038
BCP3H0,00 - 6,00 bar-0,40 bar16,0 barMaxISO 228-1EN 175301-803 Pg 11AC1=6 A, 250 V, AC15=1 A, 250 V, DC13=10 W, 250 VIP65
>017B0041
BCP4H1,00 - 10,00 bar-0,45 bar25,0 barMaxISO 228-1EN 175301-803 Pg 11AC1=10 A, 250 V, AC15=2 A, 250 V, DC13=50 W, 250 VIP65
>017B0042
BCP4H1,00 - 10,00 bar-0,45 bar25,0 barMaxISO 228-1EN 175301-803 Pg 11AC1=6 A, 250 V, AC15=1 A, 250 V, DC13=10 W, 250 VIP65
>017B0046
BCP5H2,00 - 16,00 bar-1,20 bar32,0 barMaxISO 228-1EN 175301-803 Pg 11AC1=6 A, 250 V, AC15=1 A, 250 V, DC13=10 W, 250 VIP65
>017B0049
BCP6H5,00 - 25,00 bar-1,50 bar40,0 barMaxISO 228-1EN 175301-803 Pg 11AC1=10 A, 250 V, AC15=2 A, 250 V, DC13=50 W, 250 VIP65
12