Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

Pressure switches

The range of pressure switches includes components for general industrial use as well as specialised switches for demanding applications.
Ascending Order264 Item(s)
select
select
select
select
>017-500166
RT1A-0,80 - 5,00 bar 0,50 - 1,60 bar G 3/8
>017-500266
RT1A-0,80 - 5,00 bar 0,50 - 0,65 bar G 3/8
>017-500766
RT1A-0,80 - 5,00 bar 1,30 - 2,40 bar G 3/8
>017-500966
RT1AE-0,80 - 5,00 bar 0,50 - 1,60 bar G 3/8
>017-502166
RT6AES10,00 - 28,00 bar 1,00 bar G 3/8
>017-504666
RT5A4,00 - 17,00 bar 1,20 - 4,00 bar G 3/8
>017-504766
RT5A4,00 - 17,00 bar 1,20 - 1,30 bar G 3/8
>017-509466
RT54,00 - 17,00 bar 1,20 - 1,30 bar G 3/8
>017-511066
RT1100,20 - 3,00 bar 0,08 bar G 3/8
>017-513466
RT6AEB10,00 - 28,00 bar 1,00 bar G 3/8
>017-513866
RT6AEW5,00 - 25,00 bar 3,00 bar G 3/8
>017-518166
RT19W5,00 - 25,00 bar 1,20 bar G 1/2
>017-518266
RT19B5,00 - 25,00 bar 1,00 bar G 1/2
>017-518366
RT19S5,00 - 25,00 bar 1,00 bar G 1/2
>017-518466
RT1120,10 - 1,10 bar 0,07 - 0,16 bar G 1/2
12345678910...>>