| 14 Item(s) | | | | |
| | Spare part | EQUALIZING ORIFICE 0,5 mm | EV220B 15-20 EPDM | |
| | Spare part | EQUALIZING ORIFICE 0,8 mm | EV220B 25-32-40 EPDM | |
| | Spare part | EQUALIZING ORIFICE | EV220B 25-32 FKM | |
| | Spare part | EQUALIZING ORIFICE 1,2 mm | EV220B 50 EPDM | |
| | Spare part | EQUALIZING ORIFICE 1,4 mm | EV220B 40-50 FKM | |
| | Spare part | ADJUSTABLE ORIFICE KIT | EV220B 15-50 EVSI 15-50 NBR | |
| | Spare part | ADJUSTABLE ORIFICE KIT | EV220B 15-50 EVSI 15-50 EPDM | |
| | Spare part | ADJUSTABLE ORIFICE KIT | EVSI 15-50 EV220B 15-50 FKM | |
| | Spare part | - | EV220B 15-20SS EPDM | |
| | Spare part | - | EV220B 25-32-40SS EPDM | |
| | Spare part | - | EV220B 50SS EPDM | |
| | Spare part | - | EV220B 15-20 SS FKM | |
| | Spare part | - | EV220B 25-32SS FKM | |
| | Spare part | - | EV220B 40-50SS FKM | |