| 4 Item(s) | | | | | |
| | ESMU-100 | Pt 1000 immersion sensor, 100 mm, copper | 0 °C | 140 °C | |
| | ESMU-250 | Pt 1000 immersion sensor, 250 mm, copper | 0 °C | 140 °C | |
| | ESMU-100 | Pt 1000 immersion sensor, 100 mm, stainless steel | 0 °C | 140 °C | |
| | ESMU-250 | Pt 1000 immersion sensor, 250 mm, stainless steel | 0 °C | 140 °C | |