| 4 Item(s) | | | | | | |
| | ECL Comfort 310 | Universal hardware - 230 V a.c.
Base part is not included. | 230 Vac 50 Hz | 6 | 10 | |
| | ECL Comfort 310 | Universal hardware - 24 V a.c.
Base part is not included. | 24 Vac 50 Hz | 6 | 10 | |
| | ECL Comfort 310 | Universal hardware - 230 V a.c.
Without display and dial.Requires a Remote Control Unit.
Base part is not included. | 230 Vac 50 Hz | 6 | 10 | |
| | ECL Comfort 310 | Universal hardware - 24 V a.c.
Without display and dial.Requires a Remote Control Unit.
Base part is not included | 24 Vac 50 Hz | 6 | 10 | |