Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

IHPT & XB 06

Ascending Order8 Item(s)
select
>003L3900
IHPT / XB 0615 mm2.4 m3/h16 bar140 °C45 °C65 °C
>003L3901
IHPT / XB 0615 mm2.4 m3/h16 bar140 °C45 °C65 °C
>003L3902
IHPT / XB 0615 mm2.4 m3/h16 bar140 °C45 °C65 °C
>003L3903
IHPT / XB 0615 mm3 m3/h16 bar140 °C45 °C65 °C
>003L3904
IHPT / XB 0615 mm3 m3/h16 bar140 °C45 °C65 °C
>003L3905
IHPT / XB 0615 mm3 m3/h16 bar140 °C45 °C65 °C
>003L3920
IHPT / XB 0615 mm2.4 m3/h16 bar140 °C45 °C65 °C
>003L3921
IHPT / XB 0615 mm3 m3/h16 bar140 °C45 °C65 °C