| 6 Item(s) | | | | | | | | | |
| | FJV | 15 mm | 1.9 m3/h | 16 bar | 130 °C | Int. thread | 20 °C | 60 °C | |
| | FJV | 20 mm | 3.4 m3/h | 16 bar | 130 °C | Int. thread | 20 °C | 60 °C | |
| | FJV | 25 mm | 5.5 m3/h | 16 bar | 130 °C | Int. thread | 20 °C | 60 °C | |
| | FJV | 15 mm | 1.9 m3/h | 16 bar | 130 °C | Ext. thread | 20 °C | 60 °C | |
| | FJV | 20 mm | 3.4 m3/h | 16 bar | 130 °C | Ext. thread | 20 °C | 60 °C | |
| | FJV | 25 mm | 5.5 m3/h | 16 bar | 130 °C | Ext. thread | 20 °C | 60 °C | |