Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

AFT 06/17/26/27

Ascending Order19 Item(s)
select
select
select
select
select
>065-4390
AFT 0640 bar-10 °C60 °C5 m150 °C
>065-4391
AFT 0640 bar20 °C90 °C5 m190 °C
>065-4392
AFT 0640 bar40 °C110 °C5 m210 °C
>065-4393
AFT 0640 bar60 °C130 °C5 m230 °C
>065-4394
AFT 0640 bar110 °C180 °C5 m280 °C
>065-4396
AFT 2640 bar-20 °C50 °C5 m150 °C
>065-4398
AFT 2640 bar40 °C110 °C5 m210 °C
>065-4399
AFT 2640 bar60 °C130 °C5 m230 °C
>065-4400
AFT 1740 bar-10 °C60 °C5 m150 °C
>065-4401
AFT 1740 bar20 °C90 °C5 m190 °C
>065-4402
AFT 1740 bar40 °C110 °C5 m210 °C
>065-4403
AFT 1740 bar60 °C130 °C5 m230 °C
>065-4404
AFT 2740 bar-20 °C50 °C5 m150 °C
>065-4405
AFT 2740 bar20 °C90 °C5 m190 °C
>065-4406
AFT 2740 bar40 °C110 °C5 m210 °C
12