| 6 Item(s) | | | | | | |
| | RA 15/6TB (for two-pipe systems) | RA 15/6T | Floor connection | Rp 1/2 | R 1/2 | |
| | RA 15/6TB (for two-pipe systems) | RA 15/6T | Wall connection | Rp 1/2 | R 1/2 | |
| | RA 15/6T (for one-pipe systems) | RA 15/6T | Floor connection, 205 mm lance | G 3/4 A | R 1/2 | |
| | RA 15/6T (for one-pipe systems) | RA 15/6T | Floor connection, 205 mm lance | Rp 1/2 | R 1/2 | |
| | RA 15/6T (for one-pipe systems) | RA 15/6T | Wall connection, 205 mm lance | G 3/4 A | R 1/2 | |
| | RA 15/6T (for one-pipe systems) | RA 15/6T | Wall connection, 205 mm lance | Rp 1/2 | R 1/2 | |