| 8 Item(s) | | | | | | | |
| | RA 2000 Sensors | RA 2000 | Frost protection, limiting and locking of temperature set-point, tamperproof, connection with clamping ring and Allen screw | Built-in sensor | White/RAL 9016 | - m | |
| | RA 2000 Sensors | RA 2000 | Frost protection, limiting and locking of temperature set-point, tamperproof, connection with clamping ring and Allen screw | Remote sensor | White/RAL 9016 | 0-2 m | |
| | RA 2000 Sensors | RA 2000 | Frost protection, limiting and locking of temperature set-point | Built-in sensor | White/RAL 9016 | - m | |
| | RA 2000 Sensors | RA 2000 | Frost protection, limiting and locking of temperature set-point | Remote sensor | White/RAL 9016 | 0-2 m | |
| | RAS-C Sensors | RAS-C | White socket, min. limited temperature range, click. | Built-in Sensor | White/RAL 9010 | - m m | |
| | RA Remote Setting | RA 2000 | Remote temperature adjuster with frost protection, limiting and locking of temperature set-point | Built-in sensor | White/RAL 9016 | 0-2 m | |
| | RA Remote Setting | RA 2000 | Remote temperature adjuster with frost protection, limiting and locking of temperature set-point | Built-in sensor | White/RAL 9016 | 0-5 m | |
| | RA Remote Setting | RA 2000 | Remote temperature adjuster with frost protection, limiting and locking of temperature set-point | Built-in sensor | White/RAL 9016 | 0-8 m | |