Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

VHX Sets

VHX sets are developed for use on design radiators.
Ascending Order16 Item(s)
select
select
select
select
>013G4276
VHX sets (X-tra Collection)VHX-DUO Straight, dual 50 mm connection Set includes RAX sensor Chrome
>013G4278
VHX sets (X-tra Collection)VHX-DUO Straight, dual 50 mm connection Set includes RAX sensor White RAL 9016
>013G4279
VHX sets (X-tra Collection)VHX-DUO Angle, dual 50 mm connection Set includes RAX sensor Chrome
>013G4281
VHX sets (X-tra Collection)VHX-DUO Angle, dual 50 mm connection Set includes RAX sensor White RAL 9016
>013G4282
VHX sets (X-tra Collection)VHX-MONO Straight, single connection Set includes RAX sensor Chrome
>013G4284
VHX sets (X-tra Collection)VHX-MONO Straight, single connection Set includes RAX sensor White RAL 9016
>013G4285
VHX sets (X-tra Collection)VHX-MONO Angle, single connection Set includes RAX sensor Chrome
>013G4287
VHX sets (X-tra Collection)VHX-MONO Angle, single connection Set includes RAX sensor White RAL 9016
>013G4376
VHX sets (X-tra Collection)VHX-DUO Straight, dual 50 mm connection Set includes RTX sensor Chrome
>013G4378
VHX sets (X-tra Collection)VHX-DUO Straight, dual 50 mm connection Set includes RTX sensor White RAL 9016
>013G4379
VHX sets (X-tra Collection)VHX-DUO Angle, dual 50 mm connection Set includes RTX sensor Chrome
>013G4381
VHX sets (X-tra Collection)VHX-DUO Angle, dual 50 mm connection Set includes RTX sensor White RAL 9016
>013G4382
VHX sets (X-tra Collection)VHX-MONO Straight, single connection Set includes RTX sensor Chrome
>013G4384
VHX sets (X-tra Collection)VHX-MONO Straight, single connection Set includes RTX sensor White RAL 9016
>013G4385
VHX sets (X-tra Collection)VHX-MONO Angle, single connection Set includes RTX sensor Chrome
12