Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

Lockshield Valve, RLV

Ascending Order10 Item(s)
select
select
select
select
>003L0141
RLVRLV 10 Angle R 3/8 Rp 3/8
>003L0142
RLVRLV 10 Straight R 3/8 Rp 3/8
>003L0143
RLVRLV 15 Angle R 1/2 Rp 1/2
>003L0144
RLVRLV 15 Straight R 1/2 Rp 1/2
>003L0145
RLVRLV 20 Angle R 3/4 Rp 3/4
>003L0146
RLVRLV 20 Straight R 3/4 Rp 3/4
>003L0363
RLVRLV 15 Angle, external thread R 1/2 G 3/4 A
>003L0364
RLVRLV 15 Straight, external thread R 1/2 G 3/4 A
>003L1824
RLVRLV15Press Straight, press-fit, self sealing tailpiece 15 mm Rp ½
>003L1825
RLVRLV15Press Angle, press-fit, self-sealing tail piece 15 mm Rp ½