| 18 Item(s) | | | | | |
| | Compression fittings for steel and copper tubings | G 3/8" A | 10 mm | | |
| | Compression fittings for steel and copper tubings | G 3/8" A | 12 mm | | |
| | Compression fittings for steel and copper tubings | G 1/2" A | 10 mm | | |
| | Compression fittings for steel and copper tubings | G 1/2" A | 12 mm | | |
| | Compression fittings for steel and copper tubings | G 1/2" A | 14 mm | | |
| | Compression fittings for steel and copper tubings | G 1/2" A | 15 mm | | |
| | Compression fittings for steel and copper tubings | G 1/2" A | 16 mm | | |
| | Compression fittings for steel and copper tubings | G 3/4" | 10 mm | | |
| | Compression fittings for steel and copper tubings | G 3/4" | 12 mm | | |
| | Compression fittings for steel and copper tubings | G 3/4" | 14 mm | | |
| | Compression fittings for steel and copper tubings | G 3/4" | 15 mm | | |
| | Compression fittings for steel and copper tubings | G 3/4" | 16 mm | | |
| | Compression fittings for steel and copper tubings | G 3/4" | 18 mm | | |
| | Compression fittings for steel and copper tubings | G 1/2" A | 10 mm | Chrome | |
| | Compression fittings for steel and copper tubings | G 1/2" A | 12 mm | Chrome | |