Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

XB 51 H/L, 2-pass

Ascending Order18 Item(s)
select
select
select
>004B1292
XB 51L-2XB 51L-2 30/30 ---2 30/30
>004B1293
XB 51L-2XB 51L-2 36/36 ---2 36/36
>004B1294
XB 51L-2XB 51L-2 40/40 ---2 40/40
>004B1295
XB 51L-2XB 51L-2 46/46 ---2 46/46
>004B1296
XB 51L-2XB 51L-2 50/50 ---2 50/50
>004B1297
XB 51L-2XB 51L-2 56/56 ---2 56/56
>004B1298
XB 51L-2XB 51L-2 60/60 ---2 60/60
>004B1299
XB 51L-2XB 51L-2 66/66 ---2 66/66
>004B1300
XB 51L-2XB 51L-2 70/70 ---2 70/70
>004B3615
XB 51H-2XB 51H-2 30/30 ---2 30/30
>004B3618
XB 51H-2XB 51H-2 36/36 ---2 36/36
>004B3620
XB 51H-2XB 51H-2 40/40 ---2 40/40
>004B3623
XB 51H-2XB 51H-2 46/46 ---2 46/46
>004B3625
XB 51H-2XB 51H-2 50/50 ---2 50/50
>004B3628
XB 51H-2XB 51H-2 56/56 ---2 56/56
12