Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

XB 37 H/L/M, 1-pass

Ascending Order45 Item(s)
select
select
select
>004B1675
XB 37L-1XB 37L-1 10 ---1 10
>004B1676
XB 37L-1XB 37L-1 16 ---1 16
>004B1677
XB 37L-1XB 37L-1 20 ---1 20
>004B1678
XB 37L-1XB 37L-1 26 ---1 26
>004B1679
XB 37L-1XB 37L-1 30 ---1 30
>004B1680
XB 37L-1XB 37L-1 36 ---1 36
>004B1681
XB 37L-1XB 37L-1 40 ---1 40
>004B1682
XB 37L-1XB 37L-1 50 ---1 50
>004B1683
XB 37L-1XB 37L-1 60 ---1 60
>004B1684
XB 37L-1XB 37L-1 70 ---1 70
>004B1685
XB 37L-1XB 37L-1 80 ---1 80
>004B1686
XB 37L-1XB 37L-1 90 ---1 90
>004B1687
XB 37L-1XB 37L-1 100 ---1 100
>004B1688
XB 37L-1XB 37L-1 110 ---1 110
>004B1689
XB 37L-1XB 37L-1 120 ---1 120
123