Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

FH Tools

Ascending Order18 Item(s)
select
select
select
>088x0063
Tools for Wet SystemsFH-IA Pipe fixing tool - Wire
>088x0064
Tools for Wet SystemsFH-IB Pipe fixing wire, 1000 pcs
>088X0600
Tools for PipesFH-TOA FH pipe dispensing wheel 200m
>088X0601
Tools for PipesFH-TOB Pipe cutter for 16-20mm
>088X0602
Tools for PipesFH-TOC Pipe cutter for 16-32mm
>088X0603
Tools for PipesFH-TOD Pipe bevelling tool for 16mm pipe
>088X0604
Tools for PipesFH-TOE Pipe bevelling tool for 20mm pipe
>088X0605
Bending SpringsFH-TOF External bending spring for 16mm pipe
>088X0606
Bending SpringsFH-TOG External bending spring for 20mm pipe
>088X0607
Bending SpringsFH-TOH Internal bending spring for 16mm pipe
>088X0608
Bending SpringsFH-TOI Internal bending spring for 20mm pipe
>088X0609
Tools for PipesFH-TOJ Hand press tool
>088X0610
Tools for PipesFH-TOK Inserts for 16mm pipe
>088X0611
Tools for PipesFH-TOL Inserts for 20mm pipe
>088X0612
Tools for Dry SystemsFH-TOM Hot wire cutter
12