| 6 Item(s) | | | | |
| | 16mm | FH-CPA | FH composite pipe 16 x 2 mm, 200m | |
| | 16mm | FH-CPC | FH composite pipe 16 x 2 mm, 500m | |
| | Fittings | FH-PFA | Press coupling 16x16 | |
| | Fittings | FH-PFB | Press coupling 20x20 | |
| | Fittings | FH-PFC | Screw coupling 3/4" x 16x2 | |
| | Fittings | FH-PFD | Screw coupling 3/4" x 20x2,25 | |