| 28 Item(s) | | | | | | |
| | EFSM-100 | EFSM-100 | 100 Watt | 0,5 m2 | 50 W | |
| | EFSM-100 | EFSM-100 | 100 Watt | 1,0 m2 | 100 W | |
| | EFSM-100 | EFSM-100 | 100 Watt | 1,5 m2 | 150 W | |
| | EFSM-100 | EFSM-100 | 100 Watt | 2,0 m2 | 200 W | |
| | EFSM-100 | EFSM-100 | 100 Watt | 2,5 m2 | 250 W | |
| | EFSM-100 | EFSM-100 | 100 Watt | 3,0 m2 | 300 W | |
| | EFSM-100 | EFSM-100 | 100 Watt | 3,5 m2 | 350 W | |
| | EFSM-100 | EFSM-100 | 100 Watt | 4,0 m2 | 400 W | |
| | EFSM-100 | EFSM-100 | 100 Watt | 5,0 m2 | 500 W | |
| | EFSM-100 | EFSM-100 | 100 Watt | 6,0 m2 | 600 W | |
| | EFSM-100 | EFSM-100 | 100 Watt | 7,0 m2 | 700 W | |
| | EFSM-100 | EFSM-100 | 100 Watt | 8,0 m2 | 800 W | |
| | EFSM-100 | EFSM-100 | 100 Watt | 9,0 m2 | 900 W | |
| | EFSM-100 | EFSM-100 | 100 Watt | 10 m2 | 1000 W | |
| | EFSM-150 | EFSM-150 | 150 Watt | 0,5 m2 | 75 W | |